RS - Construction Tubes, round, Aluminum, anodized, natural color, for Tube Clamp Connectors
Inocon
1 Connecting
1D Connecting accessories
RS
RS R
Powered by
CAD모델 선택
{inocon/1_verbinden/1d_zuberhoer_verbinden/rs/rs_r/rs_al.prj},{NB=Konstruktionsrohr RS-D10-1,5-AL-200},{PARTNUMBER=RS-D10-1,5-AL-200},{D1=D10},{D1X=10},{L=200},{D2=7},{W1=1,5},{W1X=1.5},{MAT=Aluminium},{OB=eloxiert, naturfarben},{WEIGHT=0.0260},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{MAT2=ganter_grau}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
MAT
Material
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction Tube RS-D10-...
RS-D10-1,5-AL-200
D10
200
7
1,5
Aluminium
anodized, natural color
0.0260
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AL-500
D10
500
7
1,5
Aluminium
anodized, natural color
0.0650
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AL-1000
D10
1000
7
1,5
Aluminium
anodized, natural color
0.1300
76090000
YES
Construction Tube RS-D10-...
RS-D10-1,5-AL-2000
D10
2000
7
1,5
Aluminium
anodized, natural color
0.2600
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AL-200
D12
200
9
1,5
Aluminium
anodized, natural color
0.1340
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AL-500
D12
500
9
1,5
Aluminium
anodized, natural color
0.0670
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AL-1000
D12
1000
9
1,5
Aluminium
anodized, natural color
0.1340
76090000
YES
Construction Tube RS-D12-...
RS-D12-1,5-AL-2000
D12
2000
9
1,5
Aluminium
anodized, natural color
0.2680
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AL-200
D14
200
11
1,5
Aluminium
anodized, natural color
0.0410
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AL-500
D14
500
11
1,5
Aluminium
anodized, natural color
0.1020
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AL-1000
D14
1000
11
1,5
Aluminium
anodized, natural color
0.2040
76090000
YES
Construction Tube RS-D14-...
RS-D14-1,5-AL-2000
D14
2000
11
1,5
Aluminium
anodized, natural color
0.4080
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AL-200
D15
200
12
1,5
Aluminium
anodized, natural color
0.0490
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AL-500
D15
500
12
1,5
Aluminium
anodized, natural color
0.1020
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AL-1000
D15
1000
12
1,5
Aluminium
anodized, natural color
0.2040
76090000
YES
Construction Tube RS-D15-...
RS-D15-1,5-AL-2000
D15
2000
12
1,5
Aluminium
anodized, natural color
0.4080
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AL-200
D16
200
13
1,5
Aluminium
anodized, natural color
0.0370
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AL-500
D16
500
13
1,5
Aluminium
anodized, natural color
0.0920
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AL-1000
D16
1000
13
1,5
Aluminium
anodized, natural color
0.1840
76090000
YES
Construction Tube RS-D16-...
RS-D16-1,5-AL-2000
D16
2000
13
1,5
Aluminium
anodized, natural color
0.3680
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AL-200
D18
200
15
1,5
Aluminium
anodized, natural color
0.0420
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AL-500
D18
500
15
1,5
Aluminium
anodized, natural color
0.1050
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AL-1000
D18
1000
15
1,5
Aluminium
anodized, natural color
0.2100
76090000
YES
Construction Tube RS-D18-...
RS-D18-1,5-AL-2000
D18
2000
15
1,5
Aluminium
anodized, natural color
0.4200
76090000
YES
Construction Tube RS-D20-...
RS-D20-2-AL-200
D20
200
16
2
Aluminium
anodized, natural color
0.0650
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청