카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D17.03 - Screw with flange head with drilling point
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D17 Screw with flange head
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d17_bundschraube/d17_03.prj},{NB=IMS 690754219SCREW WITH FLANGE HEAD BS 4,2 X 19 BLACK},{CNSORDERNO=690754219},{ARTCODE=BUNDSCHRAUBE BS 4,2 X 19 VZS3},{A=4.20},{B=19.00},{C=10.50},{D=2.50},{E=4.00},{KREUZSCHLITZ=2},{CNSMASSEXACT=2.26},{CNSMATNO=VERGÜTUNGSSTAHL},{CNSMAT=M},{CNSOFBL=VZS3},{P=1.400},{KDM=3.100},{DB=8.200},{DA=4.20},{AA=2.80},{B1=0.000},{S=1.100},{RK=5.15},{DP=3.48},{AW=AW20},{A1=3.95},{T1=1.75},{T2=1.95},{M=4.6},{T=1.80},{MH=3.00},{CNSORDERNOOLD=69754219}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
KREUZSCHLITZ
CROSS RECESS
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSOFBL
Surface
ⁿ/ₐ
IMS 690754213 / SCREW WIT...
690754213
SCREW WITH FLANGE HEAD BS...
4.20
13.00
10.50
2.50
4.00
2
1.78
TREATED STEEL
M
VZS3
IMS 690754216 / SCREW WIT...
690754216
SCREW WITH FLANGE HEAD 4,...
4.20
16.00
10.50
2.50
4.00
2
2.02
TREATED STEEL
M
VZS3
IMS 690754219 / SCREW WIT...
690754219
SCREW WITH FLANGE HEAD BS...
4.20
19.00
10.50
2.50
4.00
2
2.26
TREATED STEEL
M
VZS3
IMS 690754219A / SCREW WI...
690754219A
SCREW WITH FLANGE HEAD BS...
4.20
19.00
11.00
2.60
3.70
2
1.92
TREATED STEEL
M
VZ FL
IMS 690754225 / SCREW WIT...
690754225
SCREW WITH FLANGE HEAD BS...
4.20
25.00
10.50
2.50
4.00
2
1.00
TREATED STEEL
M
VZS3
IMS 690754816 / SCREW WIT...
690754816
SCREW WITH FLANGE HEAD 4,...
4.80
16.00
12.50
3.00
4.50
2
2.70
TREATED STEEL
M
VZS3
IMS 690754822 / SCREW WIT...
690754822
SCREW WITH FLANGE HEAD 4,...
4.80
22.00
12.50
3.00
4.50
2
3.20
TREATED STEEL
M
VZS3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청