카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C02.01 Form B - Screw grommet
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C02 Screw grommet
Powered by
CAD모델 선택
{ims_verbindungstechnik/c/c02_spreizmutter/c02_01_form_2.prj},{NB=IMS 320160010SCREW GROMMET ST 4.2 MM PA 66 COLOURLESS(0.8)},{CNSORDERNO=320160010},{V=97},{FORM=c02_01_form_2.jpg},{ARTCODE=SPREIZMUTTER ST. 4,2 MM PA 66 FARBLOS},{D=4.20},{BL=7.00 x 7.00},{BD=0.80},{BDX=[0.80:4.00]},{A=6.90},{B=6.90},{C=9.80},{CNSMASSEXACT=0.40},{CNSMAT=PA 66},{CNSMATNO=Kunstoff},{FARBE=N},{CNSORDERNOOLD=32160010}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BL
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSMATNO
Material number
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 320091760 / SCREW GRO...
320091760
SCREW GROMMET PA 6 COLOUR...
3.20
7.00 x 7.00
1.20
6.80
7
8.20
0.37
PA 6
Plastic
N
IMS 320066180 / SCREW GRO...
320066180
SCREW GROMMET ST 3.5 MM P...
3.50
7.00 x 7.00
[0.50:3.00]
6.50-6.70
6.65-6.95
8.30
0.34
PA 66
Plastic
N
IMS 32006618A / SCREW GRO...
32006618A
SCREW GROMMET ST 3.5 MM P...
3.50
7.00 x 7.00
[0.50:3.00]
6.50-6.70
6.65-6.95
8.30
0.34
PA 66
Plastic
S
IMS 320083190 / SCREW GRO...
320083190
SCREW GROMMET ST. 5,0 MM ...
5.00
7.00 x 7.00
[0.70:2.50]
6.80-6.90
6.80-6.90
9.00
0.40
PA
Plastic
N
IMS 320083810 / SCREW GRO...
320083810
SCREW GROMMET ST 3.5 MM P...
3.50
6.20 x 6.20
[0.70:3.00]
6.00
7.00
8.00
0.29
PA 66
Plastic
N
IMS 320070100 / SCREW GRO...
320070100
SCREW GROMMET PA 66 COLOU...
3.50
6.90 x 6.90
[0.80:2.40]
6.60-6.80
6.60-6.80
8.00
0.30
PA 66
Plastic
N
IMS 320044940 / SCREW GRO...
320044940
SCREW GROMMET ST 3.9 / 4....
3.90-4.20
5.00 x 5.20
[0.80:5.00]
5.80-6.30
5.80-6.30
11.00
0.33
PA 66
Plastic
G
IMS 22000750 / SCREW GROM...
22000750
SCREW GROMMET ST 4.2 MM P...
4.20
7.00 x 7.00
[0.50:3.00]
6.90
6.90
9.00
0.28
PA 6
Plastic
N
IMS 320006090 / SCREW GRO...
320006090
SCREW GROMMET ST. 4,2 MM ...
4.20
7.20 x 7.20
[0.50:3.00]
6.40-6.80
7.20
8.30
0.39
PA 661
Plastic
N
IMS 32000609A / SCREW GRO...
32000609A
SCREW GROMMET ST 4.2 MM P...
4.20
7.20 x 7.20
[0.50:3.00]
6.40-6.80
7.20
8.30
0.38
PA 661
Plastic
S
IMS 320092000 / SCREW GRO...
320092000
SCREW GROMMET PA 66 NATUR...
4.20
8.20 x 8.20
[0.60:3.00]
8.10
8.10
12.00
0.84
PA 66
Plastic
N
IMS 320065250 / SCREW GRO...
320065250
SCREW GROMMET ST 4,2 PA 6...
4.20
7.80 x 7.80
[0.70:1.00]
7.50-7.80
7.60-8.00
16.50
1.27
PA GF
Plastic
N
IMS 320160010 / SCREW GRO...
320160010
SCREW GROMMET ST 4.2 MM P...
4.20
7.00 x 7.00
[0.80:4.00]
6.90
6.90
9.80
0.40
PA 66
Plastic
N
IMS 320071250 / SCREW GRO...
320071250
SCREW GROMMET ST. 4,2 MM ...
4.20
6.50 x 6.50
[2.00:8.00]
6.20-6.40
6.20-6.40
18.00
0.68
PA 66
Plastic
N
IMS 320150140 / SCREW GRO...
320150140
SCREW GROMMET M4 PA 6 NAT...
M4
7.00 x 7.00
[0.80:2.30]
6.70
6.50
7.90
0.28
PA 6
Plastic
N
IMS 320062480 / SCREW GRO...
320062480
SCREW GROMMET ST 4.8 MM P...
4.80
7.00 x 7.00
[0.50:3.00]
6.90
6.90
8.30
0.33
PA 66
Plastic
N
IMS 320083950 / SCREW GRO...
320083950
SCREW GROMMET ST 4.8 MM P...
4.80
8.00 x 8.00
[0.70:2.00]
7.80
8.00
9.00
0.58
PA 66
Plastic
B
IMS 320200040 / SCREW GRO...
320200040
SCREW GROMMET PA 6 COLOUR...
4.80
9.00 x 9.00
[0.80:1.50]
8.60-8.80
8.40-8.60
11.00
0.80
PA 6
Plastic
N
IMS 320012600 / SCREW GRO...
320012600
SCREW GROMMET PA 6 BLACK
4.80
10.00 x 10.00
[0.80:1.20]
9.20
10.30
18.00
2.08
PA 6
Plastic
S
IMS 320033740 / SCREW GRO...
320033740
SCREW GROMMET ST 4.8 MM P...
4.80
8.20 x 16.20
0.90
10.00
7.80
12.50
1.35
PA 66
Plastic
N
IMS 320033950 / SCREW GRO...
320033950
SCREW GROMMET PA 66 RED
4.80
7.50 x 11.50
[2.00:5.50]
9.50-10.50
7.15-7.50
13.70
1.41
PA 66
Plastic
R
IMS 320060180 / SCREW GRO...
320060180
SCREW GROMMET ST 4.8 MM P...
4.80
6.50 x 6.50
[2.00:8.00]
6.20-6.40
6.20-6.40
18.70
0.70
PA 66
Plastic
N
IMS 320001770 / SCREW GRO...
320001770
SCREW GROMMET ST. 5,5 MM ...
5.50
10.00 x 10.00
[0.80:2.00]
9.50-9.70
10
11.00
1.50
PA 6
Plastic
S
IMS 320180090 / SCREW GRO...
320180090
SCREW GROMMET ST. 5,5 MM ...
5.50
9.00 x 9.00
5.00
7.80
7.90
9.00
0.41
PA 6
Plastic
N
IMS 320047140 / SCREW GRO...
320047140
SCREW GROMMET ST. 6,3 MM ...
6.30
10.50 x 10.50
[0.75:0.88]
9.70-9.90
10.00-10.30
12.20
1.27
PA 66
Plastic
N
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청