카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 3 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD모델 선택
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_3.prj},{NB=IMS 370071020U CLIP 1,75 - 2,5 MM METAL CONTAINING ANTI-CORROSION COATING 2.2 BLACK(1.75)},{CNSORDERNO=370071020},{AX1=0.000},{FORM=form_3.jpg},{FORMX=3},{ARTCODE=U-KLAMMER 1,75 - 2,5 MM MKB 2.2 SW},{BD=1.75},{BDX=[1.75:2.50]},{A=3.00},{B=13.00},{C=12.00},{S=0.40},{CNSMASSEXACT=1.00},{CNSMATNO=Federstahl CK 67},{CNSOBFL=MKB SW},{XX=2},{VERS=1},{CNSORDERNOOLD=37071020}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370001250 / U CLIP 0,...
370001250
U CLIP 0,5 - 1,0 MM ZINC-...
1.40
13.00
6.00
0.30
0.38
Spring steel CK 67
VZ FL PASS
IMS 370067110 / UCLIP 0,5...
370067110
UCLIP 0,5 - 1,0 MM PHOSOH...
1.40
13.00
6.00
0.30
0.36
Spring steel CK 67
PHO IMP
IMS 37000125A / U CLIP 0,...
37000125A
U CLIP 0,5 - 1,0 MM METAL...
1.40
13.00
6.00
0.30
0.36
Spring steel CK 67
MKB SI
IMS 370008620 / U CLIP ME...
370008620
U CLIP METAL 0,75 - 1,0 M...
3.00
13.00
9.00
0.40
0.69
Spring steel CK 67
MKB SI
IMS 37000862B / U CLIP 0,...
37000862B
U CLIP 0,75 - 1,0 MM ZINC...
3.00
13.00
9.00
0.40
0.77
Spring steel CK 67
VZ FL PASS
IMS 370061660 / U CLIP 0,...
370061660
U CLIP 0,75 - 1,2 MM ZINC...
1.50
13.00
6.00
0.30
0.37
Spring steel CK 67
VZ FL PASS
IMS 37006166A / U CLIP 0,...
37006166A
U CLIP 0,75 - 1,2 MM META...
1.50
13.00
6.00
0.30
0.40
Spring steel C67S
MKB SW
IMS 370007330 / U CLIP 1,...
370007330
U CLIP 1,0 MM ZINC-PLATED...
1.25
40.00
7.75
0.40
1.85
Spring steel CK 67
VZ FL PASS
IMS 370003030 / U CLIP 1,...
370003030
U CLIP 1,0 - 1,5 MM PHOSP...
2.00
13.00
8.50
0.50
0.74
Spring steel CK 67
PHO IMP
IMS 370065510 / U CLIP 1,...
370065510
U CLIP 1,0 - 1,5 MM METAL...
2.00
13.00
8.50
0.50
0.76
Spring steel CK 67
MKB SI
IMS 370068000 / U CLIP 1,...
370068000
U CLIP 1,2 - 1,5 MM PHOSP...
1.70
12.00
6.00
0.35
0.38
Spring steel CK 67
PHO IMP
IMS 370062410 / U CLIP 1,...
370062410
U CLIP 1,2 - 1,6 MM ZINC-...
1.70
5.00
4.25
0.25
0.09
Spring steel CK 67
VZ FL PASS
IMS 370004240 / U CLIP 1,...
370004240
U CLIP 1,5 - 1,75 MM ZINC...
1.90
13.00
6.00
0.30
0.39
Spring steel CK 67
VZ FL PASS
IMS 370074490 / U CLIP 1,...
370074490
U CLIP 1,5 - 2,0 MM METAL...
3.00
10.00
9.00
0.40
0.60
Spring steel CK 67
MKB SI
IMS 370005230 / U CLIP 1,...
370005230
U CLIP 1,5 - 2,5 MM ZINC-...
3.00
20.00
8.50
0.50
1.37
Spring steel CK 67
VZ FL PASS
IMS 370061330 / U CLIP 1,...
370061330
U CLIP 1,75 - 2,5 MM ZINC...
3.00
13.00
9.00
0.40
0.70
Spring steel CK 67
VZ FL PASS
IMS 370071020 / U CLIP 1,...
370071020
U CLIP 1,75 - 2,5 MM META...
3.00
13.00
12.00
0.40
1.00
Spring steel CK 67
MKB SW
IMS 37007102A / U CLIP 1,...
37007102A
U CLIP 1,75 - 2,5 MM META...
3.00
13.00
12.00
0.40
1.00
Spring steel CK 67
MKB SI GZ
IMS 370009580 / U CLIP 2,...
370009580
U CLIP 2,0 - 3,0 MM IMPRE...
4.00
20.00
8.80
0.50
1.36
Spring steel CK 67
IMP
IMS 370061790 / U CLIP 2,...
370061790
U CLIP 2,5 MM METAL CONTA...
2.60
12.50
7.50
0.25
0.42
Spring steel CK 67
MKB SI GZ
IMS 37006179A / U CLIP 2,...
37006179A
U CLIP 2,5 MM METAL CONTA...
2.60
12.50
7.50
0.25
0.42
Spring steel CK 67
MKB SW
IMS 370044470 / U CLIP 2,...
370044470
U CLIP 2,5 MM PHOSPHATED ...
2.75
8.00
12.30
0.30
0.36
Spring steel CK 67
PHO IMP
IMS 37001253B / U-CLIP 2,...
37001253B
U-CLIP 2,75 - 3,0 MM MKB ...
2.20
10.00
9.00
0.40
0.53
Spring steel CK 67
MKB SW
IMS 370012530 / U CLIP 2,...
370012530
U CLIP 2,75 - 3,0 MM PHOS...
3.20
10.00
9.00
0.40
0.50
Spring steel CK 67
PHO
IMS 37001253A / U CLIP 2,...
37001253A
U CLIP 2,75 - 3,0 MM ZINC...
3.20
10.00
9.00
0.40
0.57
Spring steel CK 67
VZ FL PASS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청