카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Universalwinkel - 90° (metrisch,Feststellmutter) - Druckguss vernickelt mit Feststellmutter, metrischem Anschlussgewinde
Hugro
Accessories
Powered by
CAD모델 선택
{hugro/zubehoer/universal_winkel_90_312_00.prj},{NB=HUGRO 312.20},{ARTNR=312.20},{ATN=52107821},{GG=M 20x1.5},{DA=20.0},{P=1.5},{SW1=22},{A1=23.2},{SW3=27},{A3=30.1},{B=28.5},{D=12.5},{G=15.0},{H=13.0},{K=5.0},{L=28.5},{GL=7.5},{MATERIAL=Druckguss vernickelt},{FASE=3.250},{SW=MIN},{ZTN=79070000},{GPS=0.058}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
GG
Thread
ⁿ/ₐ
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW3
Wrench size
[mm]
A3
Width across corners
[mm]
B
[mm]
D
[mm]
G
[mm]
L
[mm]
GL
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 312.15
312.15
M 12x1.5
14
15.4
17
18.9
21.0
11.5
8.0
20.5
6.5
Pressure casting, nickel-...
79070000
0.023
HUGRO 312.17
312.17
M 16x1.5
18
19.4
22
24.5
23.0
11.5
12.0
23.5
6.5
Pressure casting, nickel-...
79070000
0.033
HUGRO 312.20
312.20
M 20x1.5
22
23.2
27
30.1
28.5
12.5
15.0
28.5
7.5
Pressure casting, nickel-...
79070000
0.058
HUGRO 312.25
312.25
M 25x1.5
27
28.0
32
35.7
30.0
13.5
20.0
31.0
8.5
Pressure casting, nickel-...
79070000
0.077
HUGRO 312.32
312.32
M 32x1.5
34
35.0
41
45.6
36.5
13.5
27.0
33.5
8.5
Pressure casting, nickel-...
79070000
0.012
HUGRO 312.40
312.40
M 40x1.5
42
44.0
46
50.6
43.0
15.5
35.0
43.0
10.5
Pressure casting, nickel-...
79070000
0.176
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청