카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Pressure balance element with membrane
Hugro
Accessories
Powered by
CAD모델 선택
{hugro/zubehoer/presure_balance_element_with_membrane.prj},{NB=HUGRO 556.17PS.00},{IDNR=},{ARTNR=556.17PS.00},{AGRO=2450.17.34},{G=M16x1.5},{SW=18},{H=9.5},{L=8},{ST=20},{ATTX=2},{KW=MS_VERN},{KT1=-40},{KT2=110},{KS=IP 68},{ZTN=74199990},{GPS=0.0210}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Overall hight
[mm]
L
Lenght
[mm]
ST
Piece number
ⁿ/ₐ
KW
Cable gland material
ⁿ/ₐ
KT1
Cable gland temperature range of
ⁿ/ₐ
KT2
Cable gland temperature range of
ⁿ/ₐ
KS
Cable gland Degree of protection / tightness
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 556.15PS.00
556.15PS.00
M12x1.5
18
9.5
8
25
MS_VERN
-40
110
IP 68
74199990
0.0163
HUGRO 556.17PS.00
556.17PS.00
M16x1.5
18
9.5
8
20
MS_VERN
-40
110
IP 68
74199990
0.0210
HUGRO 556.20PS.00
556.20PS.00
M20x1.5
22
10.0
8
20
MS_VERN
-40
110
IP 68
74199990
0.0292
HUGRO 556.07PS.00
556.07PS.00
Pg 7
18
9.5
8
25
MS_VERN
-40
110
IP 68
74199990
0.0170
HUGRO 556.11PS.00
556.11PS.00
Pg 11
22
10.0
8
20
MS_VERN
-40
110
IP 68
74199990
0.0274
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청