카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Schlauchverschraubung (PG) - Schlauchverschraubung Messing mit Innentülle für Spiralschläuche,211.00, PG Anschlussgewinde
Hugro
Conduit Protection Systems
Metal
Powered by
CAD모델 선택
{hugro/schutzschlauchsysteme/metall/schlauchverschraubungen_211_00_pg_1.prj},{NB=HUGRO 211.1617},{ARTNR=211.1617},{AD=21},{G=Pg 16},{ART=5010.128.016},{CD=17 x 21},{I=15.5},{B=31.0},{C=7.0},{D=30.0},{SW1=27},{SW2=29},{VPE=50},{GEW=4.0},{D8=20.90},{D9A=22.5},{D7=29.0},{D3=25.0},{O=2.000},{L=10.0},{R=10.0},{Z3=9.36},{Z4=9.50},{Z7=12.50},{Z8=14.50},{Z9=19.50},{I1=17.0},{ZTN=74122000},{GPS=0.041},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
AD
Trade size
[mm]
G
Gewinde
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø mm
[mm]
C
Length of thread mm
[mm]
D
Total length mm
[mm]
SW1
Wrench size across flats body
[mm]
SW2
Wrench size across flats pressure nut
[mm]
VPE
Packet/Units
ⁿ/ₐ
GEW
Weight kg 100 units approx.
[kg/100 Units]
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 211.0707
211.0707
10
Pg 7
7 x 10
6.0
19.0
7.0
28.0
15
17
50
1.5
74122000
0.014
HUGRO 211.0708
211.0708
10
Pg 7
8 x 10
6.5
19.0
7.0
28.0
15
17
50
1.5
74122000
0.014
HUGRO 211.0910
211.0910
14
Pg 9
10 x 14
8.5
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.0911
211.0911
14
Pg 9
11 x 14
10.0
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.0912
211.0912
14
Pg 9
12 x 14
10.0
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.1113
211.1113
17
Pg 11
13 x 17
11.5
27.0
7.0
30.0
23
25
50
3.0
74122000
0.032
HUGRO 211.1114
211.1114
17
Pg 11
14 x 17
12.5
27.0
7.0
30.0
23
25
50
3.0
74122000
0.031
HUGRO 211.1315
211.1315
19
Pg 13.5
15 x 19
13.5
29.0
7.0
30.0
25
27
50
3.5
74122000
0.036
HUGRO 211.1316
211.1316
19
Pg 13.5
16 x 19
14.5
29.0
7.0
30.0
25
27
50
3.5
74122000
0.036
HUGRO 211.1617
211.1617
21
Pg 16
17 x 21
15.5
31.0
7.0
30.0
27
29
50
4.0
74122000
0.041
HUGRO 211.1618
211.1618
21
Pg 16
18 x 21
16.0
31.0
7.0
30.0
27
29
50
4.0
74122000
0.042
HUGRO 211.212A
211.212A
27
Pg 21
23 x 27
20.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.074
HUGRO 211.2122
211.2122
27
Pg 21
22 x 27
20.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2123
211.2123
27
Pg 21
23 x 27
21.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2124
211.2124
27
Pg 21
24 x 27
21.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2929
211.2929
36
Pg 29
29 x 36
27.5
48.0
10.0
40.0
43
45
25
10.1
74122000
0.114
HUGRO 211.2931
211.2931
36
Pg 29
31 x 36
29.0
48.0
10.0
40.0
43
45
25
10.1
74122000
0.114
HUGRO 211.3638
211.3638
45
Pg 36
38 x 45
36.5
57.0
10.0
40.0
52
54
20
13.0
74122000
0.135
HUGRO 211.3640
211.3640
45
Pg 36
40 x 45
38.0
57.0
10.0
40.0
52
54
20
13.0
74122000
0.135
HUGRO 211.4849
211.4849
56
Pg 48
49 x 56
47.5
70.0
10.0
45.0
63
66
10
20.0
74122000
0.201
HUGRO 211.4851
211.4851
56
Pg 48
51 x 56
49.0
70.0
10.0
45.0
63
66
10
20.0
74122000
0.201
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Schlauchverschraubung (metrisch) - Schlauchverschraubung Messing mit Innent...
Hugro
23.12.2021
Schlauchverschraubung Kunststoff mit integrierter Innentülle - 224.10, with...
Hugro
23.12.2021
PA - Bolt Type
IWATA MFG. CO., LTD.
13.01.2022
28008 - Oil level sight glasses domed
norelem
26.06.2024
28070 - Filler necks
norelem
26.06.2024
09096 - Magnets shallow pot
norelem
30.05.2024
28022 - Press-in plugs
norelem
26.06.2024
28021 - Screw plugs with hexagon socket
norelem
26.06.2024
09116 - Magnets shallow pot with threaded pin NdFeB, with rubber protective...
norelem
30.05.2024
09094 - Magnets deep pot
norelem
30.05.2024
PC - Bolt Type
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Aluminum (A2017)
IWATA MFG. CO., LTD.
30.06.2023
09065 - Magnets shallow pot with thread hard ferrite
norelem
30.05.2024
SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청