카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Hose coupling brass with inner bush and brass thrust ring - 212.00, metric connecting thread
Hugro
Conduit Protection Systems
EMV
Powered by
CAD모델 선택
{hugro/schutzschlauchsysteme/emv/passende_verschraubungen_212_00_m.prj},{NB=HUGRO 212.2017},{ARTNR=212.2017},{HIDE=1},{AD=21},{G=M20x1.5},{ART=5011.328.020},{CD=17 x 21},{B=31.0},{D=33.0},{SW1=27},{SW2=29},{GL=10.0},{I=16.0},{VPE=50},{GEW=4.00},{D8=18.16},{D9A=20.0},{D7=29.0},{D3=25.0},{O=2.000},{L=10.0},{R=10.0},{Z3=9.90},{Z4=10.00},{Z7=13.00},{Z8=14.40},{Z9=23.00},{I1=17.0},{PMETR=1.5},{ZTN=74122000},{GPS=0.046}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
AD
Trade size
[mm]
G
Thread
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
B
Largest outer ø mm
[mm]
D
Total length mm
[mm]
SW1
Wrench size across flats body
[mm]
SW2
Wrench size across flats pressure nut
[mm]
H
[mm]
GL
Length of thread mm
[mm]
I
Smallest inner ø
[mm]
VPE
Packet/Units
ⁿ/ₐ
GEW
Weight kg 100 units approx.
[kg/100 Units]
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 212.1007
212.1007
10
M10x1.0
7 x 10
19.0
31.0
15
17
21
10.0
6.0
50
1.50
74122000
0.016
HUGRO 212.1511
212.1511
14
M12x1.5
11 x 14
23.0
33.0
19
21
23
10.0
9.0
50
2.25
74122000
0.024
HUGRO 212.1713
212.1713
17
M16x1.5
13 x 17
27.0
33.0
23
25
23
10.0
11.5
50
3.00
74122000
0.034
HUGRO 212.2017
212.2017
21
M20x1.5
17 x 21
31.0
33.0
27
29
23
10.0
16.0
50
4.00
74122000
0.046
HUGRO 212.252A
212.252A
27
M25x1.5
23 x 27
39.0
41.0
34
36
30
11.0
21.0
25
7.60
74122000
0.088
HUGRO 212.3229
212.3229
36
M32x1.5
29 x 36
48.0
43.0
43
45
30
13.0
27.5
25
10.10
74122000
0.132
HUGRO 212.4038
212.4038
45
M40x1.5
37 x 38
57.0
43.0
52
54
30
13.0
35.0
20
13.00
74122000
0.170
HUGRO 212.5049
212.5049
56
M50x1.5
49 x 56
70.0
49.0
63
66
35
14.0
45.0
10
20.00
74122000
0.251
HUGRO 212.6349
212.6349
56
M63x1.5
49 x 56
75.0
49.0
70
70
35
14.0
45.0
10
25.00
74122000
0.250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청