카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Blue Globe EMV Ms - Cable gland, compression with large clamping range
Hugro
EMC Protection
Cable glands
Powered by
CAD모델 선택
{hugro/emv-schutz/kabelverschraubungen/blueglobe_tri.prj},{NB=HUGRO 108.322520.TR.00},{ARTNR=108.322520.TR.00},{A=M32x1.5},{MATERIAL=Messing vernickelt},{ANDM=32.0},{P=1.5},{D=8.0},{DICHT=25.0-15.0},{DICHTMAX=25},{C=32},{C2=17.5},{E=21.3},{F=25.2},{K=M34x1.5},{KH1=34},{KH2=1.5},{SWXE=36x39.5},{SWH1=36},{EH1=39.5},{VPE=25},{ZTN=74198090},{GPS=0.107}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Connecting thread lenght
[mm]
DICHT
Sealing range
ⁿ/ₐ
C
Build height
[mm]
C2
DS Height
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SWXE
Spanner-width x corner dimension
[mm]
VPE
Package unit
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
ⁿ/ₐ
HUGRO 108.150805.TR.00
108.150805.TR.00
M12x1.5
Messing vernickelt
5.0
8.0-5.0
21
11.0
5.2
8.2
M14x1.5
17x18.9
50
74198090
0.02
HUGRO 108.171109.TR.00
108.171109.TR.00
M16x1.5
Messing vernickelt
6.0
11.0-7.0
25
13.0
9.3
11.2
M18x1.5
20x22.2
50
74198090
0.0304
HUGRO 108.201412.TR.00
108.201412.TR.00
M20x1.5
Messing vernickelt
6.5
14.0-9.0
29
16.0
12.3
14.2
M22x1.5
24x26.5
50
74198090
0.048
HUGRO 108.252016.TR.00
108.252016.TR.00
M25x1.5
Messing vernickelt
7.5
20.0-11.0
30
16.5
17.3
20.2
M28x1.5
30x33
50
74198090
0.0696
HUGRO 108.322520.TR.00
108.322520.TR.00
M32x1.5
Messing vernickelt
8.0
25.0-15.0
32
17.5
21.3
25.2
M34x1.5
36x39.5
25
74198090
0.107
HUGRO 108.403228.TR.00
108.403228.TR.00
M40x1.5
Messing vernickelt
15.0
32.0-20.0
35
19.0
28.5
32.3
M42x1.5
45x48
10
74198090
0.1735
HUGRO 108.504242.TR.00
108.504242.TR.00
M50x1.5
Messing vernickelt
15.0
42.0-31.0
39
21.0
37.3
42.3
M52x1.5
57x61
5
74198090
0.2791
HUGRO 108.635454.TR.00
108.635454.TR.00
M63x1.5
Messing vernickelt
20.0
54.0-41.0
40
22.0
47.5
54.3
M65x1.5
68x72
5
74198090
0.4086
HUGRO 108.746558.TR.00
108.746558.TR.00
M75x1.5
Messing vernickelt
20.0
65.0-54.0
47
25.0
58.4
65.5
M76x1.5
81x87
5
74198090
0.5825
HUGRO 108.8F7765.TR.00
108.8F7765.TR.00
M85x2.0
Messing vernickelt
20.0
77.0-65.0
49
22.0
67.5
77.5
M88x2
95x102
1
74198090
0.8786
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청