Reducer concentric, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, acc. to DIN 86089
Huelsen
Reducers
Reducers Copper-Nickel
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/3_kupfer_nickel/reduzierung_186.prj},{NB=1864570426703},{ARTNR=1864570426703},{DN1=450},{DN2=250},{D1=457},{S1=4.5},{D2=267},{S2=3.0},{L=350},{GEW=15.743},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=DIN 86089},{AUS=geschweisst},{WERK1=Kupfer-Nickel},{WERK2=EN 1652},{WERK3=CuNi10Fe1Mn}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
1863240413302
1863240413302
300 x 125
324
4.0
133
2.5
210
5.273
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863240415902
1863240415902
300 x 150
324
4.0
159
2.5
210
5.578
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863240419402
1863240419402
300 x 175
324
4.0
194
2.5
210
5.989
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863240421903
1863240421903
300 x 200
324
4.0
219
3.0
210
6.283
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863240426703
1863240426703
300 x 250
324
4.0
267
3.0
210
6.846
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863680415902
1863680415902
350 x 150
368
4.0
159
2.5
300
8.707
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863680419402
1863680419402
350 x 175
368
4.0
194
2.5
300
9.294
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863680421903
1863680421903
350 x 200
368
4.0
219
3.0
300
9.713
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863680426703
1863680426703
350 x 250
368
4.0
267
3.0
300
10.519
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1863680432404
1863680432404
350 x 300
368
4.0
324
4.0
300
11.475
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864190419402
1864190419402
400 x 175
419
4.5
194
2.5
325
12.349
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864190421903
1864190421903
400 x 200
419
4.5
219
3.0
325
12.860
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864190426703
1864190426703
400 x 250
419
4.5
267
3.0
325
13.842
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864190432404
1864190432404
400 x 300
419
4.5
324
4.0
325
15.007
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864190436804
1864190436804
400 x 350
419
4.5
368
4.0
325
15.907
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864570421903
1864570421903
450 x 200
457
4.5
219
3.0
350
14.686
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864570426703
1864570426703
450 x 250
457
4.5
267
3.0
350
15.743
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864570432404
1864570432404
450 x 300
457
4.5
324
4.0
350
16.998
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864570436804
1864570436804
450 x 350
457
4.5
368
4.0
350
17.967
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1864570441904
1864570441904
450 x 400
457
4.5
419
4.5
350
19.090
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1865080526703
1865080526703
500 x 250
508
5.0
267
3.0
375
20.053
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1865080532404
1865080532404
500 x 300
508
5.0
324
4.0
375
21.547
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1865080536804
1865080536804
500 x 350
508
5.0
368
4.0
375
22.700
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1865080541904
1865080541904
500 x 400
508
5.0
419
4.5
375
24.037
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
1865080545704
1865080545704
500 x 450
508
5.0
457
4.5
375
25.033
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
welded
Copper-Nickel, EN 1652, C...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청