Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, welded, DIN 2607 / sim. to DIN 2605 - Long Radius
Huelsen
Elbows
Elbows Copper
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/2_kupfer/bogen_b_361_051.prj},{NB=0510760203090},{ARTNR=0510760203090},{DN=65},{D1=76},{S1=2.00},{R1=95.0},{R2=-/+},{R3=3.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.707},{PG=Bogen},{PUG=Schweissbogen},{NORM=DIN 2607 / i.A. DIN 2605},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0510220103045
0510220103045
20
22
1.50
27.5 -/+ 2.5
45°
Long Radius
0.021
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510280103045
0510280103045
25
28
1.50
33.5 -/+ 2.5
45°
Long Radius
0.033
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510330103045
0510330103045
25
33
1.50
38 -/+ 2.5
45°
Long Radius
0.045
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510350103045
0510350103045
32
35
1.50
45 -/+ 2.5
45°
Long Radius
0.057
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510380103045
0510380103045
32
38
1.50
45 -/+ 2.5
45°
Long Radius
0.062
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510380203045
0510380203045
32
38
2.00
45 -/+ 2.5
45°
Long Radius
0.081
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510420103045
0510420103045
40
42
1.50
47.5 -/+ 2.5
45°
Long Radius
0.072
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510540203045
0510540203045
50
54
2.00
72 -/+ 3.0
45°
Long Radius
0.188
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510570203045
0510570203045
50
57
2.00
72 -/+ 3.0
45°
Long Radius
0.199
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510570303045
0510570303045
50
57
3.00
72 -/+ 3.0
45°
Long Radius
0.292
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510640203045
0510640203045
65
64
2.00
82.5 -/+ 3.0
45°
Long Radius
0.257
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510760203045
0510760203045
65
76
2.00
95 -/+ 3.0
45°
Long Radius
0.354
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510760303045
0510760303045
65
76
3.00
95 -/+ 3.0
45°
Long Radius
0.522
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510890203045
0510890203045
80
89
2.00
114.5 -/+ 3.0
45°
Long Radius
0.501
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510892503045
0510892503045
80
89
2.50
114.5 -/+ 3.0
45°
Long Radius
0.623
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510890303045
0510890303045
80
89
3.00
114.5 -/+ 3.0
45°
Long Radius
0.742
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0511080203045
0511080203045
100
108
2.50
142.5 -/+ 3.0
45°
Long Radius
0.946
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0511080303045
0511080303045
100
108
3.00
142.5 -/+ 3.0
45°
Long Radius
1.129
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0511330303045
0511330303045
125
133
3.00
181 -/+ 3.0
45°
Long Radius
1.776
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0511560303045
0511560303045
150
156
3.00
216 -/+ 4.0
45°
Long Radius
2.496
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0511590303045
0511590303045
150
159
3.00
216 -/+ 4.0
45°
Long Radius
2.545
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0512060303045
0512060303045
200
206
3.00
305 -/+ 4.0
45°
Long Radius
4.680
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0512190303045
0512190303045
200
219
3.00
305 -/+ 4.0
45°
Long Radius
4.981
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0512670303045
0512670303045
250
267
3.00
378 -/+ 4.0
45°
Long Radius
7.548
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
0510220103090
0510220103090
20
22
1.50
27.5 -/+ 2.5
90°
Long Radius
0.042
Elbow, Copper acc. to EN ...
Elbows
Elbows to welding
DIN 2607 / sim. to DIN 26...
seamless
Copper, EN 1057/12449, Cu...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청