Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to DIN 2605 - Short Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_026.prj},{NB=0260760302090},{ARTNR=0260760302090},{DN=65},{D1=76},{S1=3.00},{R1=63.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 2},{BA1=2},{GEW=0.210},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754-0/H112},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0260450302045
0260450302045
40
45
3.00
38 -/+ 2.5
45°
Short Radius
0.036
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260500502045
0260500502045
40
50
5.00
38 -/+ 2.5
45°
Short Radius
0.064
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260560302045
0260560302045
50
56
3.00
51 -/+ 2.5
45°
Short Radius
0.062
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260580202045
0260580202045
50
58
2.50
51 -/+ 2.5
45°
Short Radius
0.054
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260580402045
0260580402045
50
58
4.00
51 -/+ 2.5
45°
Short Radius
0.083
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260600302045
0260600302045
50
60
3.00
51 -/+ 2.5
45°
Short Radius
0.066
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260600502045
0260600502045
50
60
5.00
51 -/+ 2.5
45°
Short Radius
0.106
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260750502045
0260750502045
65
75
5.00
63 -/+ 2.5
45°
Short Radius
0.167
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260760302045
0260760302045
65
76
3.00
63 -/+ 2.5
45°
Short Radius
0.105
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260800502045
0260800502045
65
80
5.00
63 -/+ 3.0
45°
Short Radius
0.179
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260860302045
0260860302045
80
86
3.00
76 -/+ 3.0
45°
Short Radius
0.144
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260890302045
0260890302045
80
89
3.00
76 -/+ 3.0
45°
Short Radius
0.149
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260900502045
0260900502045
80
90
5.00
76 -/+ 3.0
45°
Short Radius
0.245
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0261080202045
0261080202045
100
108
2.50
102 -/+ 3.0
45°
Short Radius
0.205
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0261080402045
0261080402045
100
108
4.00
102 -/+ 3.0
45°
Short Radius
0.323
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0261100502045
0261100502045
100
110
5.00
102 -/+ 3.0
45°
Short Radius
0.407
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0261350502045
0261350502045
125
135
5.00
127 -/+ 3.0
45°
Short Radius
0.629
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0261600502045
0261600502045
150
160
5.00
152 -/+ 3.0
45°
Short Radius
0.898
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260450302090
0260450302090
40
45
3.00
38 -/+ 2.5
90°
Short Radius
0.036
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260500502090
0260500502090
40
50
5.00
38 -/+ 2.5
90°
Short Radius
0.129
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260560302090
0260560302090
50
56
3.00
51 -/+ 2.5
90°
Short Radius
0.123
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260580202090
0260580202090
50
58
2.50
51 -/+ 2.5
90°
Short Radius
0.108
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260580402090
0260580402090
50
58
4.00
51 -/+ 2.5
90°
Short Radius
0.167
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260600302090
0260600302090
50
60
3.00
51 -/+ 2.5
90°
Short Radius
0.133
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0260600502090
0260600502090
50
60
5.00
51 -/+ 2.5
90°
Short Radius
0.212
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청