Elbow, Aluminium acc. to ASME SB241, WP 5083-0, seamless, pressed, acc. to ASTM B361 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_004.prj},{NB=0041140303090},{ARTNR=0041140303090},{DN=4},{SCH=10S},{D1=114.3},{S1=3.05},{R1=152.0},{R2=-/+},{R3=2.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.768},{PG=Bogen},{PUG=Schweissbogen},{NORM=ASTM B361},{AUS=nahtlos, gepresst},{WERK1=Aluminium},{WERK2=ASME SB241},{WERK3=WP 5083-0},{SV=ANSI B16.9},{PN=25},{AUS2=nach},{AUS3=Bauart},{D2=115.0},{S2=3.40}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
PN
ⁿ/ₐ
0040330103045
0040330103045
1
5S
33.4
1.65
38 -/+ 2.0
45°
Long Radius
0.021
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0040330303045
0040330303045
1
40
33.4
3.38
38 -/+ 2.0
45°
Long Radius
0.027
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
90
0040420203045
0040420203045
1 1/4
10S
42.2
2.77
48 -/+ 2.0
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
70
0040420303045
0040420303045
1 1/4
40
42.2
3.56
48 -/+ 2.0
45°
Long Radius
0.044
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
90
0040480203045
0040480203045
1 1/2
10S
48.3
2.77
57 -/+ 2.0
45°
Long Radius
0.063
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0040480303045
0040480303045
1 1/2
40
48.3
3.68
57 -/+ 2.0
45°
Long Radius
0.061
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0040480503045
0040480503045
1 1/2
80
48.3
5.08
57 -/+ 2.0
45°
Long Radius
0.091
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
125
0040600203045
0040600203045
2
10S
60.3
2.77
76 -/+ 2.0
45°
Long Radius
0.094
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
40
0040600303045
0040600303045
2
40
60.3
3.91
76 -/+ 2.0
45°
Long Radius
0.114
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0040600503045
0040600503045
2
80
60.3
5.54
76 -/+ 2.0
45°
Long Radius
0.168
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
100
0040730303045
0040730303045
2 1/2
10S
73.0
3.05
95 -/+ 2.0
45°
Long Radius
0.176
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
45
0040730503045
0040730503045
2 1/2
40
73.0
5.16
95 -/+ 2.0
45°
Long Radius
0.234
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
80
0040880303045
0040880303045
3
10S
88.9
3.05
114 -/+ 2.0
45°
Long Radius
0.223
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
40
0040880503045
0040880503045
3
40
88.9
5.49
114 -/+ 2.0
45°
Long Radius
0.382
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0041140303045
0041140303045
4
10S
114.3
3.05
152 -/+ 2.0
45°
Long Radius
0.384
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
25
0041140603045
0041140603045
4
40
114.3
6.02
152 -/+ 2.0
45°
Long Radius
0.751
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0041140803045
0041140803045
4
80
114.3
8.56
152 -/+ 2.0
45°
Long Radius
1.209
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
90
0041410603045
0041410603045
5
40
141.3
6.55
190 -/+ 2.0
45°
Long Radius
1.201
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
50
0041680303045
0041680303045
6
10S
168.3
3.40
229 -/+ 2.0
45°
Long Radius
0.958
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
25
0041680703045
0041680703045
6
40
168.3
7.11
229 -/+ 2.0
45°
Long Radius
2.108
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
40
0041681003045
0041681003045
6
80
168.3
10.97
229 -/+ 2.0
45°
Long Radius
2.899
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
0042190303045
0042190303045
8
10S
219.1
3.76
305 -/+ 2.0
45°
Long Radius
1.886
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
16
0042190603045
0042190603045
8
20
219.1
6.35
305 -/+ 2.0
45°
Long Radius
2.856
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
30
0042190803045
0042190803045
8
40
219.1
8.20
305 -/+ 2.0
45°
Long Radius
3.871
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
40
0042191203045
0042191203045
8
80
219.1
12.70
305 -/+ 2.0
45°
Long Radius
5.684
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.9
63
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청