카탈로그: Hub City
생성됨: 18.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Side Mounting Kits
Hub City
Worm Gear Drives
Accessories
Powered by
CAD모델 선택
{hubcityinc/worm_gear_drives/accessories/side_mounting_kits_asmtab.prj},{NB=0229-02994},{PN=0229-02994},{MN=320},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=320 Kit, Side Mounting (PC)},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{WTL=14.0},{A=3.251},{B=3.44},{C=4.56},{D=11.25},{E=4.00},{F=0.56},{G=6.88},{H=9.25},{J=5.44},{K=5.5000},{M=0.31},{N=12.51},{MAT=Steel},{BPN=0223-07375},{SPC=8471404034},{WPN=8471611008},{NO=8},{PPATH=side_mounting_kits_parts/side_mounting_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[인치]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[인치]
OT
Output Type
ⁿ/ₐ
WTL
Side Mtg Kit Shipping Wt.
[Lbs.]
A
A C.D.
[인치]
B
[인치]
C
[인치]
D
[인치]
E
[인치]
F
[인치]
G
[인치]
H
[인치]
J
[인치]
K
[인치]
M
[인치]
N
[인치]
MAT
MATL
ⁿ/ₐ
0229-02989
0229-02989
130
N/A
N/A
N/A
N/A
N/A
130 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
3.2
1.334
2.05
2.43
5.81
1.63
0.31
3.82
4.00
3.25
3.3125
0.25
6.58
Steel
0229-02990
0229-02990
180
N/A
N/A
N/A
N/A
N/A
180 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
4.2
1.751
2.37
2.88
7.00
2.13
0.44
4.19
5.25
3.50
3.5625
0.25
8.00
Steel
0229-02991
0229-02991
210
N/A
N/A
N/A
N/A
N/A
210 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.3
2.064
2.75
3.69
8.50
2.13
0.44
4.63
5.75
4.25
4.3750
0.31
9.50
Steel
0229-02992
0229-02992
W240
N/A
N/A
N/A
N/A
N/A
W240 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
9.6
2.376
3.06
3.50
8.94
2.44
0.44
5.00
6.00
4.50
4.5625
0.31
9.94
Steel
0229-02993
0229-02993
260
N/A
N/A
N/A
N/A
N/A
260 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
11.7
2.626
3.22
4.28
10.12
3.00
0.56
5.63
7.50
4.50
4.5625
0.31
11.62
Steel
0229-02994
0229-02994
320
N/A
N/A
N/A
N/A
N/A
320 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
14.0
3.251
3.44
4.56
11.25
4.00
0.56
6.88
9.25
5.44
5.5000
0.31
12.51
Steel
0229-02995
0229-02995
380
N/A
N/A
N/A
N/A
N/A
380 Kit, Side Mounting (...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
17.0
3.751
3.87
5.44
13.06
4.25
0.56
7.38
9.75
6.69
6.8120
0.31
14.32
Steel
0229-02497
0229-02497
450
N/A
N/A
N/A
N/A
N/A
450 Kit, Mtg Base Vertica...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
34.1
4.501
4.25
6.38
15.13
5.13
0.66
8.44
11.50
7.25
7.3750
0.69
16.39
Cast Iron
0229-02498
0229-02498
520
N/A
N/A
N/A
N/A
N/A
520 Kit, Mtg Base Vertica...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
43.5
5.168
4.50
7.25
16.92
5.38
0.66
9.25
12.00
7.81
7.9375
0.69
18.17
Cast Iron
0279-00621
0279-00621
GW60
N/A
N/A
N/A
N/A
N/A
GW60 Kit, Base Vertical
Right Angle
Worm Gear Drive
N/A
N/A
N/A
36.0
6.000
6.19
8.69
20.88
5.88
0.91
11.78
14.75
10.00
7.3100
0.50
23.26
Steel
0279-00603
0279-00603
GW70
N/A
N/A
N/A
N/A
N/A
GW70 Kit, Base Vertical
Right Angle
Worm Gear Drive
N/A
N/A
N/A
71.0
7.000
6.87
10.12
23.99
6.25
1.13
11.50
14.88
11.76
7.0000
0.75
26.91
Steel
0279-00604
0279-00604
GW80
N/A
N/A
N/A
N/A
N/A
GW80 Kit, Base Vertical
Right Angle
Worm Gear Drive
N/A
N/A
N/A
78.0
8.000
6.38
11.12
25.50
7.00
1.13
12.50
17.00
12.25
8.0000
0.75
28.96
Steel
0279-00605
0279-00605
GW100
N/A
N/A
N/A
N/A
N/A
GW100 Kit, Base Vertical
Right Angle
Worm Gear Drive
N/A
N/A
N/A
156.0
10.000
7.76
12.99
30.75
8.88
1.44
15.50
20.88
14.75
9.0000
1.00
37.47
Steel
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청