EB06CP EB06CC EB06CU - Silencer · Universal type
HEFA
40-air_cylinder
solenoid_valve
Powered by
CAD모델 선택
{hefa/40-air_cylinder/solenoid_valve/eb06cp_eb06cc_eb06cu.prj},{NB=EB06CC-02},{SERIALS=EB06CC},{TYPE=General},{MAT1=brass},{MAT2=Sintered brass (filtration accuracy 60μm)},{SYLT=Filtered compressed air},{SYYLFW=0~9(900)},{BZNYL=13(1300)},{SYWD=5~60},{SPE=02},{R=R1/4},{R1=13.157},{L=8.0},{L1=6.000},{D=0},{P=29.0},{S=16.0},{INFOTEXT=website},{D1=1.850},{D2=3.950},{C=1.00,0.80,0.18,0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SERIALS
serials
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
Material Body
ⁿ/ₐ
MAT2
Filter element material
ⁿ/ₐ
SYLT
Using fluids
ⁿ/ₐ
BZNYL
proof pressure
[kgf/cm²(kpa)]
SYWD
Operating temperature
[℃]
SPE
specifications
ⁿ/ₐ
R
ⁿ/ₐ
L
[mm]
D
[mm]
P
[mm]
S
[mm]
EB06CP-01
EB06CP-01
EB06CP
General
Engineering plastics
Foam resin (filtration ac...
Filtered compressed air
11(1100)
5~60
01
R1/8
7.0
15
37.0
0.0
EB06CP-02L
EB06CP-02L
EB06CP
General
Engineering plastics
Foam resin (filtration ac...
Filtered compressed air
11(1100)
5~60
02L
R1/4
10.5
21
65.0
17.5
EB06CP-03
EB06CP-03
EB06CP
General
Engineering plastics
Foam resin (filtration ac...
Filtered compressed air
11(1100)
5~60
03
R3/8
13.0
25
84.5
21.0
EB06CP-04
EB06CP-04
EB06CP
General
Engineering plastics
Foam resin (filtration ac...
Filtered compressed air
11(1100)
5~60
04
R1/2
13.7
30
93.0
25.5
EB06CC-01
EB06CC-01
EB06CC
General
brass
Sintered brass (filtratio...
Filtered compressed air
13(1300)
5~60
01
R1/8
6.0
0
23.0
12.0
EB06CC-02
EB06CC-02
EB06CC
General
brass
Sintered brass (filtratio...
Filtered compressed air
13(1300)
5~60
02
R1/4
8.0
0
29.0
16.0
EB06CC-03
EB06CC-03
EB06CC
General
brass
Sintered brass (filtratio...
Filtered compressed air
13(1300)
5~60
03
R3/8
9.0
0
35.0
18.0
EB06CC-04
EB06CC-04
EB06CC
General
brass
Sintered brass (filtratio...
Filtered compressed air
13(1300)
5~60
04
R1/2
10.0
0
43.0
22.0
EB06CC-05
EB06CC-05
EB06CC
General
brass
Sintered brass (filtratio...
Filtered compressed air
13(1300)
5~60
05
M5
5.5
0
20.0
8.0
EB06CU-01
EB06CU-01
EB06CU
General
stainless steel
Sintered stainless steel ...
Filtered compressed air
13(1300)
5~60
01
R1/8
6.0
0
23.0
12.0
EB06CU-02
EB06CU-02
EB06CU
General
stainless steel
Sintered stainless steel ...
Filtered compressed air
13(1300)
5~60
02
R1/4
8.0
0
29.0
16.0
EB06CU-03
EB06CU-03
EB06CU
General
stainless steel
Sintered stainless steel ...
Filtered compressed air
13(1300)
5~60
03
R3/8
9.0
0
35.0
18.0
EB06CU-04
EB06CU-04
EB06CU
General
stainless steel
Sintered stainless steel ...
Filtered compressed air
13(1300)
5~60
04
R1/2
10.0
0
43.0
22.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청