LF09BB BS BF - Shockproof foot cup - universal adjustment type
HEFA
35-foot_cup
lf01-04-foot_cup
Powered by
CAD모델 선택
{hefa/35-foot_cup/lf01-04-foot_cup/lf09bb_bs_bf_asmtab.prj},{NB=LF09BS-D120-M20-L125},{SC=LF09BS},{BM=S45C},{BST=Chromate treatment},{SM=S45C},{SST=Chromate treatment},{RPM=Rubber},{RPC=Black},{D=120},{M=20},{L=125},{H=62},{H1=16},{H2=19},{A=30°},{S=30},{VB=2000},{INFOTEXT=website},{PPATH=lf09bb_bs_bf/assemblies/lf09bb_bs_bf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
SM
Screw material
ⁿ/ₐ
SST
Screw surface treatment
ⁿ/ₐ
RPM
Rubber pad material
ⁿ/ₐ
RPC
Rubber pad color
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
L
[mm]
H
[mm]
H1
h1
[mm]
H2
h2
[mm]
A
ⁿ/ₐ
S
[mm]
VB
Vertical bearing
[mm]
LF09BB-D100-M20-L90
LF09BB-D100-M20-L90
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
90
62
13
16
30°
30
2000
LF09BB-D100-M20-L100
LF09BB-D100-M20-L100
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
100
62
13
16
30°
30
2000
LF09BB-D100-M20-L125
LF09BB-D100-M20-L125
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
125
62
13
16
30°
30
2000
LF09BB-D100-M20-L150
LF09BB-D100-M20-L150
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
150
62
13
16
30°
30
2000
LF09BB-D100-M20-L200
LF09BB-D100-M20-L200
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
200
62
13
16
30°
30
2000
LF09BB-D100-M20-L250
LF09BB-D100-M20-L250
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
20
250
62
13
16
30°
30
2000
LF09BB-D100-M24-L100
LF09BB-D100-M24-L100
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
24
100
62
16
19
30°
36
4000
LF09BB-D100-M24-L125
LF09BB-D100-M24-L125
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
24
125
62
16
19
30°
36
4000
LF09BB-D100-M24-L150
LF09BB-D100-M24-L150
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
24
150
62
16
19
30°
36
4000
LF09BB-D100-M24-L200
LF09BB-D100-M24-L200
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
24
200
62
16
19
30°
36
4000
LF09BB-D100-M24-L250
LF09BB-D100-M24-L250
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
100
24
250
62
16
19
30°
36
4000
LF09BB-D120-M20-L100
LF09BB-D120-M20-L100
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
20
100
62
16
19
30°
30
2000
LF09BB-D120-M20-L125
LF09BB-D120-M20-L125
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
20
125
62
16
19
30°
30
2000
LF09BB-D120-M20-L150
LF09BB-D120-M20-L150
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
20
150
62
16
19
30°
30
2000
LF09BB-D120-M20-L200
LF09BB-D120-M20-L200
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
20
200
62
16
19
30°
30
2000
LF09BB-D120-M20-L250
LF09BB-D120-M20-L250
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
20
250
62
16
19
30°
30
2000
LF09BB-D120-M24-L100
LF09BB-D120-M24-L100
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
24
100
62
24
24
30°
36
4000
LF09BB-D120-M24-L125
LF09BB-D120-M24-L125
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
24
125
62
24
24
30°
36
4000
LF09BB-D120-M24-L150
LF09BB-D120-M24-L150
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
24
150
62
24
24
30°
36
4000
LF09BB-D120-M24-L200
LF09BB-D120-M24-L200
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
24
200
62
24
24
30°
36
4000
LF09BB-D120-M24-L250
LF09BB-D120-M24-L250
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
24
250
62
24
24
30°
36
4000
LF09BB-D120-M30-L100
LF09BB-D120-M30-L100
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
30
100
62
24
24
30°
46
5000
LF09BB-D120-M30-L125
LF09BB-D120-M30-L125
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
30
125
62
24
24
30°
46
5000
LF09BB-D120-M30-L150
LF09BB-D120-M30-L150
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
30
150
62
24
24
30°
46
5000
LF09BB-D120-M30-L200
LF09BB-D120-M30-L200
LF09BB
S45C
Galvanization
S45C
Galvanization
Rubber
Black
120
30
200
62
24
24
30°
46
5000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청