LN05BW - Rectangular spring - Overload spring · Brown
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln05bw.prj},{NB=LN05BW-D22-L90},{SC=LN05BW},{LX=Overweight load type},{TOM=55CrSi},{MC=L x 20%},{D=22},{L=90},{DD=11.0},{THCS=106\{10.8\}},{PLB=69.7},{SYFF1=14.4},{SYFF2=1530\{156\}},{SYFF3=16.2},{SYFF4=1721\{175\}},{SYFF5=18},{SYFF6=1912\{195\}},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
MC
Maximum compression
ⁿ/ₐ
D
[mm]
L
[mm]
LTOL
L tolerance
ⁿ/ₐ
DD
d
[mm]
THCS
Spring constant N/mm{kgf/mm}
ⁿ/ₐ
PLB
Pressing length B
[mm]
SYFF1
usage method 1 million timesF=Lx16% Fmm
ⁿ/ₐ
SYFF2
usage method 1 million timesF=Lx16% load N{kgf}
ⁿ/ₐ
SYFF3
usage method 500000 times F=Lx18% Fmm
ⁿ/ₐ
SYFF4
usage method 500000 times F=Lx18% load N{kgf}
ⁿ/ₐ
SYFF5
usage method 300000 times F=Lx20% Fmm
ⁿ/ₐ
SYFF6
usage method 300000 times F=Lx20% load N{kgf}
ⁿ/ₐ
LN05BW-D6-L15
LN05BW-D6-L15
LN05BW
Overweight load type
55CrSi
L x 20%
6
15
±0.5
3.0
59.0{6.0}
11.6
2.4
142{14}
2.7
159{16}
3
177{18}
LN05BW-D6-L20
LN05BW-D6-L20
LN05BW
Overweight load type
55CrSi
L x 20%
6
20
±0.5
3.0
44.3{4.5}
15.5
3.2
142{14}
3.6
159{16}
4
177{18}
LN05BW-D6-L25
LN05BW-D6-L25
LN05BW
Overweight load type
55CrSi
L x 20%
6
25
±0.5
3.0
35.4{3.6}
19.4
4
142{14}
4.5
159{16}
5
177{18}
LN05BW-D6-L30
LN05BW-D6-L30
LN05BW
Overweight load type
55CrSi
L x 20%
6
30
±0.5
3.0
29.5{3.0}
23.2
4.8
142{14}
5.4
159{16}
6
177{18}
LN05BW-D6-L35
LN05BW-D6-L35
LN05BW
Overweight load type
55CrSi
L x 20%
6
35
±0.5
3.0
25.3{2.6}
27.1
5.6
142{14}
6.3
159{16}
7
177{18}
LN05BW-D6-L40
LN05BW-D6-L40
LN05BW
Overweight load type
55CrSi
L x 20%
6
40
±0.5
3.0
22.1{2.3}
31.0
6.4
142{14}
7.2
159{16}
8
177{18}
LN05BW-D6-L45
LN05BW-D6-L45
LN05BW
Overweight load type
55CrSi
L x 20%
6
45
±0.5
3.0
19.7{2.0}
34.8
7.2
142{14}
8.1
159{16}
9
177{18}
LN05BW-D6-L50
LN05BW-D6-L50
LN05BW
Overweight load type
55CrSi
L x 20%
6
50
±0.5
3.0
17.7{1.8}
38.7
8
142{14}
9
159{16}
10
177{18}
LN05BW-D6-L55
LN05BW-D6-L55
LN05BW
Overweight load type
55CrSi
L x 20%
6
55
±1.0%
3.0
16.1{1.6}
42.6
8.8
142{14}
9.9
159{16}
11
177{18}
LN05BW-D6-L60
LN05BW-D6-L60
LN05BW
Overweight load type
55CrSi
L x 20%
6
60
±1.0%
3.0
14.8{1.5}
46.4
9.6
142{14}
10.8
159{16}
12
177{18}
LN05BW-D8-L10
LN05BW-D8-L10
LN05BW
Overweight load type
55CrSi
L x 20%
8
10
±0.5
4.0
162{16.5}
7.7
1.6
258{26}
1.8
291{30}
2
323{33}
LN05BW-D8-L15
LN05BW-D8-L15
LN05BW
Overweight load type
55CrSi
L x 20%
8
15
±0.5
4.0
108{11.0}
11.6
2.4
258{26}
2.7
291{30}
3
323{33}
LN05BW-D8-L20
LN05BW-D8-L20
LN05BW
Overweight load type
55CrSi
L x 20%
8
20
±0.5
4.0
80.8{8.2}
15.9
3.2
258{26}
3.6
291{30}
4
323{33}
LN05BW-D8-L25
LN05BW-D8-L25
LN05BW
Overweight load type
55CrSi
L x 20%
8
25
±0.5
4.0
64.6{6.6}
19.4
4
258{26}
4.5
291{30}
5
323{33}
LN05BW-D8-L30
LN05BW-D8-L30
LN05BW
Overweight load type
55CrSi
L x 20%
8
30
±0.5
4.0
53.8{5.5}
23.2
4.8
258{26}
5.4
291{30}
6
323{33}
LN05BW-D8-L35
LN05BW-D8-L35
LN05BW
Overweight load type
55CrSi
L x 20%
8
35
±0.5
4.0
46.1{4.7}
27.1
5.6
258{26}
6.3
291{30}
7
323{33}
LN05BW-D8-L40
LN05BW-D8-L40
LN05BW
Overweight load type
55CrSi
L x 20%
8
40
±0.5
4.0
40.4{4.1}
31.0
6.4
258{26}
7.2
291{30}
8
323{33}
LN05BW-D8-L45
LN05BW-D8-L45
LN05BW
Overweight load type
55CrSi
L x 20%
8
45
±0.5
4.0
35.9{3.7}
34.8
7.2
258{26}
8.1
291{30}
9
323{33}
LN05BW-D8-L50
LN05BW-D8-L50
LN05BW
Overweight load type
55CrSi
L x 20%
8
50
±0.5
4.0
32.3{3.3}
38.7
8
258{26}
9
291{30}
10
323{33}
LN05BW-D8-L55
LN05BW-D8-L55
LN05BW
Overweight load type
55CrSi
L x 20%
8
55
±1.0%
4.0
29.4{3.0}
42.6
8.8
258{26}
9.9
291{30}
11
323{33}
LN05BW-D8-L60
LN05BW-D8-L60
LN05BW
Overweight load type
55CrSi
L x 20%
8
60
±1.0%
4.0
26.9{2.7}
46.4
9.6
258{26}
10.8
291{30}
12
323{33}
LN05BW-D8-L65
LN05BW-D8-L65
LN05BW
Overweight load type
55CrSi
L x 20%
8
65
±1.0%
4.0
24.8{2.5}
50.3
10.4
258{26}
11.7
291{30}
13
323{33}
LN05BW-D8-L70
LN05BW-D8-L70
LN05BW
Overweight load type
55CrSi
L x 20%
8
70
±1.0%
4.0
2.1{2.4}
54.2
11.2
258{26}
12.6
291{30}
14
323{33}
LN05BW-D8-L75
LN05BW-D8-L75
LN05BW
Overweight load type
55CrSi
L x 20%
8
75
±1.0%
4.0
21.5{2.2}
58.1
12
258{26}
13.5
291{30}
15
323{33}
LN05BW-D8-L80
LN05BW-D8-L80
LN05BW
Overweight load type
55CrSi
L x 20%
8
80
±1.0%
4.0
20.2{2.1}
61.9
12.8
258{26}
14.4
291{30}
16
323{33}
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청