LN04CP - Compression spring - Outer diameter reference stainless steel type-Lx(15~25)%
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln04cp.prj},{NB=LN04CP-D12-L15},{SC=LN04CP},{LX=Outer diameter reference stainless steel type},{TOM=SUS304-WPB},{ST=Blackening},{AD=L x (15~25)%},{STC=±10%},{D=12},{L=15},{DD=1.50},{CL=9.4},{F=3.75},{FZ=36.8\{3.8\}},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
AD
Allowable displacement
ⁿ/ₐ
STC
Spring tolerance constant
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
LTOL
L tolerance
ⁿ/ₐ
DD
d
[mm]
CL
Compression length
ⁿ/ₐ
F
F max
[mm]
FZ
load N{kgf}max
ⁿ/ₐ
LN04CP-D4-L5
LN04CP-D4-L5
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
4
0/-0.5mm
5
±1mm
0.55
3.3
1.25
6.1{0.63}
LN04CP-D4-L10
LN04CP-D4-L10
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
4
0/-0.5mm
10
±1mm
0.65
7
2.50
12.3{1.3}
LN04CP-D4-L15
LN04CP-D4-L15
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
4
0/-0.5mm
15
±1mm
0.70
10.3
3.75
18.4{1.9}
LN04CP-D4-L20
LN04CP-D4-L20
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
4
0/-0.5mm
20
±1mm
0.75
14.4
5.00
24.5{2.5}
LN04CP-D4-L25
LN04CP-D4-L25
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
4
0/-0.5mm
25
±1mm
0.80
19.4
5.00
24.5{2.5}
LN04CP-D5-L5
LN04CP-D5-L5
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
5
±1mm
0.60
2.9
1.25
6.1{0.63}
LN04CP-D5-L10
LN04CP-D5-L10
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
10
±1mm
0.75
6.9
2.50
12.3{1.3}
LN04CP-D5-L15
LN04CP-D5-L15
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
15
±1mm
0.80
9.8
3.75
18.4{1.9}
LN04CP-D5-L20
LN04CP-D5-L20
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
20
±1mm
0.85
13.4
5.00
24.5{2.5}
LN04CP-D5-L25
LN04CP-D5-L25
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
25
±1mm
0.90
17.8
6.25
30.6{3.1}
LN04CP-D5-L30
LN04CP-D5-L30
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
5
0/-0.5mm
30
±1mm
0.90
21.8
7.50
36.8{3.8}
LN04CP-D6-L5
LN04CP-D6-L5
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
5
±1mm
0.80
3.6
1.25
12.3{1.3}
LN04CP-D6-L10
LN04CP-D6-L10
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
10
±1mm
0.90
6.8
2.50
24.5{2.5}
LN04CP-D6-L15
LN04CP-D6-L15
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
15
±1mm
1.00
10.5
3.75
36.8{3.8}
LN04CP-D6-L20
LN04CP-D6-L20
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
20
±1mm
1.10
14.6
5.00
49{5.0}
LN04CP-D6-L25
LN04CP-D6-L25
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
25
±1mm
1.10
17.9
6.25
61.3{6.3}
LN04CP-D6-L30
LN04CP-D6-L30
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
30
±1mm
1.20
23.1
6.00
58.8{6.0}
LN04CP-D6-L35
LN04CP-D6-L35
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
35
±1mm
1.20
27.3
7.00
68.6{7.0}
LN04CP-D6-L40
LN04CP-D6-L40
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
40
±1mm
1.20
31.2
8.00
78.5{8.0}
LN04CP-D6-L45
LN04CP-D6-L45
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
45
±1mm
1.30
34.8
9.00
88.3{9.0}
LN04CP-D6-L50
LN04CP-D6-L50
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
50
±1mm
1.30
38.4
10.00
98.1{10.0}
LN04CP-D6-L60
LN04CP-D6-L60
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
60
±1.5mm
1.30
44.2
9.00
88.3{9.0}
LN04CP-D6-L70
LN04CP-D6-L70
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
6
0/-0.5mm
70
±1.5mm
1.40
58.5
10.50
103{10.5}
LN04CP-D8-L10
LN04CP-D8-L10
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
8
0/-0.5mm
10
±1mm
1.10
6.9
2.50
24.5{2.5}
LN04CP-D8-L15
LN04CP-D8-L15
LN04CP
Outer diameter reference ...
SUS304-WPB
Blackening
L x (15~25)%
±10%
8
0/-0.5mm
15
±1mm
1.20
9.9
3.75
36.8{3.8}
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청