LN01D - Tension spring - Medium load type
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln01d.prj},{NB=LN01DB-D20-L70},{SC=LN01DB},{LX=Medium load type},{TOM=SWP-A},{ST=Blackening},{RAOF=180°},{D=20},{L=70},{WDD=2.60},{IT=36.28},{ZDZL=150.04},{ZDWYL=20.0},{THCS=5.69},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
RAOF
Relative angle of hook
ⁿ/ₐ
D
[mm]
L
[mm]
WDD
Wire diameter(d)
[mm]
IT
Initial tension(N)
[mm]
ZDZL
Maximum load force under dynamic load(N)
[mm]
ZDWYL
Maximum displacement under dynamic load(F max)
[mm]
THCS
Spring constant(N)
[mm]
LN01DA-D3-L10
LN01DA-D3-L10
LN01DA
Medium load type
SWP-A
Blackening
90°
3
10
0.40
0.88
4.41
3.5
0.98
LN01DA-D3-L15
LN01DA-D3-L15
LN01DA
Medium load type
SWP-A
Blackening
90°
3
15
0.40
0.88
4.41
6.0
0.59
LN01DA-D3-L20
LN01DA-D3-L20
LN01DA
Medium load type
SWP-A
Blackening
90°
3
20
0.40
0.88
4.41
9.0
0.39
LN01DA-D3-L25
LN01DA-D3-L25
LN01DA
Medium load type
SWP-A
Blackening
90°
3
25
0.40
0.88
4.41
12.0
0.29
LN01DA-D3-L30
LN01DA-D3-L30
LN01DA
Medium load type
SWP-A
Blackening
90°
3
30
0.40
0.88
4.41
15.6
0.23
LN01DA-D4-L15
LN01DA-D4-L15
LN01DA
Medium load type
SWP-A
Blackening
90°
4
15
0.50
1.18
6.37
6.5
0.78
LN01DA-D4-L20
LN01DA-D4-L20
LN01DA
Medium load type
SWP-A
Blackening
90°
4
20
0.50
1.18
6.37
10.2
0.49
LN01DA-D4-L25
LN01DA-D4-L25
LN01DA
Medium load type
SWP-A
Blackening
90°
4
25
0.50
1.18
6.37
13.9
0.39
LN01DA-D4-L30
LN01DA-D4-L30
LN01DA
Medium load type
SWP-A
Blackening
90°
4
30
0.50
1.18
6.37
17.5
0.29
LN01DA-D4-L35
LN01DA-D4-L35
LN01DA
Medium load type
SWP-A
Blackening
90°
4
35
0.50
1.18
6.37
20.3
0.26
LN01DA-D4-L40
LN01DA-D4-L40
LN01DA
Medium load type
SWP-A
Blackening
90°
4
40
0.50
1.18
6.37
24.0
0.22
LN01DA-D5-L15
LN01DA-D5-L15
LN01DA
Medium load type
SWP-A
Blackening
90°
5
15
0.60
1.57
8.53
5.6
1.27
LN01DA-D5-L20
LN01DA-D5-L20
LN01DA
Medium load type
SWP-A
Blackening
90°
5
20
0.60
1.57
8.53
8.9
0.78
LN01DA-D5-L25
LN01DA-D5-L25
LN01DA
Medium load type
SWP-A
Blackening
90°
5
25
0.60
1.57
8.53
13.7
0.49
LN01DA-D5-L30
LN01DA-D5-L30
LN01DA
Medium load type
SWP-A
Blackening
90°
5
30
0.60
1.57
8.53
17.3
0.39
LN01DA-D5-L35
LN01DA-D5-L35
LN01DA
Medium load type
SWP-A
Blackening
90°
5
35
0.60
1.57
8.53
23.7
0.29
LN01DA-D5-L40
LN01DA-D5-L40
LN01DA
Medium load type
SWP-A
Blackening
90°
5
40
0.60
1.57
8.53
24.5
0.28
LN01DA-D5-L45
LN01DA-D5-L45
LN01DA
Medium load type
SWP-A
Blackening
90°
5
45
0.60
1.57
8.53
28.4
0.25
LN01DA-D5-L50
LN01DA-D5-L50
LN01DA
Medium load type
SWP-A
Blackening
90°
5
50
0.60
1.57
8.53
32.2
0.22
LN01DA-D6-L20
LN01DA-D6-L20
LN01DA
Medium load type
SWP-A
Blackening
90°
6
20
0.80
3.53
17.26
6.7
2.06
LN01DA-D6-L25
LN01DA-D6-L25
LN01DA
Medium load type
SWP-A
Blackening
90°
6
25
0.80
3.53
17.26
9.3
1.47
LN01DA-D6-L30
LN01DA-D6-L30
LN01DA
Medium load type
SWP-A
Blackening
90°
6
30
0.80
3.53
17.26
12.7
1.08
LN01DA-D6-L35
LN01DA-D6-L35
LN01DA
Medium load type
SWP-A
Blackening
90°
6
35
0.80
3.53
17.26
15.6
0.88
LN01DA-D6-L40
LN01DA-D6-L40
LN01DA
Medium load type
SWP-A
Blackening
90°
6
40
0.80
3.53
17.26
18.7
0.69
LN01DA-D6-L45
LN01DA-D6-L45
LN01DA
Medium load type
SWP-A
Blackening
90°
6
45
0.80
3.53
17.26
20.6
0.68
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청