BN15Q - Magnet - seat type - strong type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn15q.prj},{NB=BN15QQ-D25},{SC=BN15QQ},{XZ=Strong type},{BM=SUS416},{MBST=-},{MM=Cobalt magnet},{MST=-},{HRT=80℃},{CRM=brass(C3603BD)},{PF=N},{OP=S},{D=25},{L=15},{MXP=M6x1.0},{DD1=21.5},{DD2=23},{HH1=6},{HH2=5.1},{AFN=137.3\{14.0\}},{SFDG=2900~3400},{INFOTEXT=website},{M=6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XZ
shape
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
MM
Magnet material
ⁿ/ₐ
MST
Magnet surface treatment
ⁿ/ₐ
HRT
Heat resistant temperature
ⁿ/ₐ
CRM
Copper ring material
ⁿ/ₐ
PF
Pole front
[mm]
OP
Opposite side of magnetic pole
[mm]
D
[mm]
L
[mm]
MXP
MxP
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
AFN
Adsorption force N{kgf}
[mm]
SFDG
Surface flux density Gaussian (G)
ⁿ/ₐ
BN15QH-D4
BN15QH-D4
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
4
5
M2x0.4
2.5
3
1
0.5
-
-
BN15QH-D5
BN15QH-D5
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
5
5
M2x0.4
3.5
4
1
0.5
-
-
BN15QH-D6
BN15QH-D6
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
6
8
M3x0.5
4.0
5
2
1.6
3.9{0.4}
2100~2600
BN15QH-D8
BN15QH-D8
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
8
8
M3x0.5
5.0
6
2
1.6
5.9{0.6}
2400~2600
BN15QH-D10
BN15QH-D10
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
10
8
M4x0.7
7.0
8
3
2.1
14.7{1.5}
2700~2900
BN15QH-D13
BN15QH-D13
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
13
10
M4x0.7
9.5
11
4
3.1
34.3{3.5}
2800~3100
BN15QH-D16
BN15QH-D16
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
16
10
M5x0.8
12.5
14
4
3.1
58.8{6.0}
2900~3300
BN15QH-D20
BN15QH-D20
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
20
13
M5x0.8
16.5
18
6
5.1
98.1{10.0}
2900~3400
BN15QH-D25
BN15QH-D25
BN15QH
Strong type
SUM24L
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
25
15
M6x1.0
21.5
23
6
5.1
137.3{14.0}
2900~3400
BN15QJ-D4
BN15QJ-D4
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
4
5
M2x0.4
2.5
3
1
0.5
-
-
BN15QJ-D5
BN15QJ-D5
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
5
5
M2x0.4
3.5
4
1
0.5
-
-
BN15QJ-D6
BN15QJ-D6
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
6
8
M3x0.5
4.0
5
2
1.6
3.9{0.4}
2100~2600
BN15QJ-D8
BN15QJ-D8
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
8
8
M3x0.5
5.0
6
2
1.6
5.9{0.6}
2400~2600
BN15QJ-D10
BN15QJ-D10
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
10
8
M4x0.7
7.0
8
3
2.1
14.7{1.5}
2700~2900
BN15QJ-D13
BN15QJ-D13
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
13
10
M4x0.7
9.5
11
4
3.1
34.3{3.5}
2800~3100
BN15QJ-D16
BN15QJ-D16
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
16
10
M5x0.8
12.5
14
4
3.1
58.8{6.0}
2900~3300
BN15QJ-D20
BN15QJ-D20
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
20
13
M5x0.8
16.5
18
6
5.1
98.1{10.0}
2900~3400
BN15QJ-D25
BN15QJ-D25
BN15QJ
Strong type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
25
15
M6x1.0
21.5
23
6
5.1
137.3{14.0}
2900~3400
BN15QQ-D4
BN15QQ-D4
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
4
5
M2x0.4
2.5
3
1
0.5
-
-
BN15QQ-D5
BN15QQ-D5
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
5
5
M2x0.4
3.5
4
1
0.5
-
-
BN15QQ-D6
BN15QQ-D6
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
6
8
M3x0.5
4.0
5
2
1.6
3.9{0.4}
2100~2600
BN15QQ-D8
BN15QQ-D8
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
8
8
M3x0.5
5.0
6
2
1.6
5.9{0.6}
2400~2600
BN15QQ-D10
BN15QQ-D10
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
10
8
M4x0.7
7.0
8
3
2.1
14.7{1.5}
2700~2900
BN15QQ-D13
BN15QQ-D13
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
13
10
M4x0.7
9.5
11
4
3.1
34.3{3.5}
2800~3100
BN15QQ-D16
BN15QQ-D16
BN15QQ
Strong type
SUS416
-
Cobalt magnet
-
80℃
brass(C3603BD)
N
S
16
10
M5x0.8
12.5
14
4
3.1
58.8{6.0}
2900~3300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN16V - Magnet - with seat type Standard V-groove
HEFA
14.06.2024
BN10Y - Magnet - Standard - round
HEFA
14.06.2024
GN 50.1 - Retaining magnets, disc-shaped, without thread
Ganter
19.06.2024
HXBK - Magnet Blocks with Three-Side Attraction - On/Off switchable
Misumi
04.06.2021
MHM-ITS 125-2 - Magnet including clamping balls
SCHUNK
02.06.2023
02403 - Magnet for workpiece stabiliser
norelem
30.05.2024
FX - Universal Permanent lifting magnet
Flaig Magnetsysteme
22.04.2024
K1188 - Magnet for workpiece stabiliser
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청