ZE20Y J - Aluminum plastic sliding bearing - round flange type/flange type
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze20y_f.prj},{NB=ZE20YW-d50},{SC=ZE20YW},{LX=Standard type · round flange type},{GDZCZ=alufer},{HDMCZ=engineering plastic},{GDZST=anodic oxidation},{SYWD=-50℃~90℃},{DD=50},{DDT=+0.130/+0.050},{D=75},{PCD=94},{D1=112},{L=100},{T=18},{SS=8.1},{DD1=9.0},{DD2=14.0},{W=88},{DZH=12500},{JZH=87500},{ZL=854},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
GDZCZ
Fixed seat material
ⁿ/ₐ
HDMCZ
Sliding film material
ⁿ/ₐ
GDZST
Surface treatment of fixed seat
ⁿ/ₐ
SYWD
Service temperature
ⁿ/ₐ
DD
d
[mm]
DDT
DD Tolerance
[mm]
D
[mm]
PCD
P.C.D
[mm]
D1
[mm]
L
[mm]
T
[mm]
SS
s
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
W
[mm]
DZH
live load
[N]
JZH
Static load
[N]
ZL
weight
[g]
ZE20YW-d10
ZE20YW-d10
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
10
+0.088/+0.030
19
29
39
29
9
4.1
4.5
7.5
30
725
5075
32
ZE20YW-d12
ZE20YW-d12
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
12
+0.088/+0.030
22
32
42
32
9
4.1
4.5
7.5
32
960
6720
42
ZE20YW-d16
ZE20YW-d16
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
16
+0.088/+0.030
26
36
46
36
9
4.1
4.5
7.5
35
1440
10080
51
ZE20YW-d20
ZE20YW-d20
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
20
+0.091/+0.030
32
43
54
45
11
5.1
5.5
9.0
42
2250
15750
91
ZE20YW-d25
ZE20YW-d25
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
25
+0.091/+0.030
40
51
62
58
11
5.1
5.5
9.0
50
3625
25375
152
ZE20YW-d30
ZE20YW-d30
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
30
+0.110/+0.040
47
62
76
68
14
6.1
6.6
11.0
60
5100
35700
266
ZE20YW-d40
ZE20YW-d40
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
40
+0.115/+0.040
62
80
98
80
18
8.1
9.0
14.0
75
8000
56000
555
ZE20YW-d50
ZE20YW-d50
ZE20YW
Standard type · round fla...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
50
+0.130/+0.050
75
94
112
100
18
8.1
9.0
14.0
88
12500
87500
854
ZE20FW-d10
ZE20FW-d10
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
10
+0.088/+0.030
19
29
39
29
9
4.1
4.5
7.5
30
725
5075
32
ZE20FW-d12
ZE20FW-d12
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
12
+0.088/+0.030
22
32
42
32
9
4.1
4.5
7.5
32
960
6720
42
ZE20FW-d16
ZE20FW-d16
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
16
+0.088/+0.030
26
36
46
36
9
4.1
4.5
7.5
35
1440
10080
51
ZE20FW-d20
ZE20FW-d20
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
20
+0.091/+0.030
32
43
54
45
11
5.1
5.5
9.0
42
2250
15750
91
ZE20FW-d25
ZE20FW-d25
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
25
+0.091/+0.030
40
51
62
58
11
5.1
5.5
9.0
50
3625
25375
152
ZE20FW-d30
ZE20FW-d30
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
30
+0.110/+0.040
47
62
76
68
14
6.1
6.6
11.0
60
5100
35700
266
ZE20FW-d40
ZE20FW-d40
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
40
+0.115/+0.040
62
80
98
80
18
8.1
9.0
14.0
75
8000
56000
555
ZE20FW-d50
ZE20FW-d50
ZE20FW
Standard type · flange ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
50
+0.130/+0.050
75
94
112
100
18
8.1
9.0
14.0
88
12500
87500
854
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청