ZE07YB FB QB - Oil free bushing (flange integrated)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze07yb-fb-qb.prj},{NB=ZE07FB-d16-L20},{SC=ZE07FB},{LX=Standard type-method blue type },{MAT=High strength brass alloy (SP2) inlaid solid lubricant },{ID=F7},{DI=h7},{DD=16},{IDT=+0.034/+0.016},{L=20},{D=22},{ODT=0/-0.021},{H=40},{T=5},{E=3.0},{D11=4.5},{D12=7.5},{PCD=30},{W=31},{F=0},{A=0},{SH=M4-12x2},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
ID
idF7
ⁿ/ₐ
DI
dih7
ⁿ/ₐ
DD
dF7
[mm]
IDT
dF7 tolerance
[mm]
D
Dh7
[mm]
ODT
Dh7 tolerance
[mm]
H
[mm]
T
[mm]
E
e
[mm]
D11
d1
[mm]
D12
d2
[mm]
PCD
P.C.D.
[mm]
W
[mm]
F
[mm]
A
[mm]
SH
sh
ⁿ/ₐ
ZE07YB-d6-L15
ZE07YB-d6-L15
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
6
+0.022/+0.01
10
0/-0.015
25
4
2.2
3.5
6.0
17
0
0
0
M3-10x2*(4)
ZE07YB-d8-L20
ZE07YB-d8-L20
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
8
+0.028/+0.013
12
0/-0.018
27
4
2.2
3.5
6.0
19
0
0
0
M3-10x2*(4)
ZE07YB-d10-L20
ZE07YB-d10-L20
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
10
+0.028/+0.013
14
0/-0.018
29
4
2.2
3.5
6.0
21
0
0
0
M3-10x2*(4)
ZE07YB-d12-L20
ZE07YB-d12-L20
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
12
+0.034/+0.016
18
0/-0.018
36
5
3.0
4.5
7.5
26
0
0
0
M4-12x2*(4)
ZE07YB-d13-L20
ZE07YB-d13-L20
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
13
+0.034/+0.016
19
0/-0.021
37
5
3.0
4.5
7.5
27
0
0
0
M4-12x2*(4)
ZE07YB-d16-L20
ZE07YB-d16-L20
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
16
+0.034/+0.016
22
0/-0.021
40
5
3.0
4.5
7.5
30
0
0
0
M4-12x2
ZE07YB-d20-L25
ZE07YB-d20-L25
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
20
+0.041/+0.02
28
0/-0.021
49
6
3.7
5.5
9.0
38
0
0
0
M5-16x4
ZE07YB-d25-L30
ZE07YB-d25-L30
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
25
+0.041/+0.02
33
0/-0.025
54
6
3.7
5.5
9.0
43
0
0
0
M5-16x4
ZE07YB-d30-L35
ZE07YB-d30-L35
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
30
+0.041/+0.02
38
0/-0.025
63
8
4.2
6.6
11.0
50
0
0
0
M6-20x4
ZE07YB-d35-L50
ZE07YB-d35-L50
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
35
+0.05/+0.025
44
0/-0.025
69
8
4.2
6.6
11.0
56
0
0
0
M6-20x4
ZE07YB-d40-L60
ZE07YB-d40-L60
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
40
+0.05/+0.025
50
0/-0.025
82
10
5.2
9.0
14.0
66
0
0
0
M8-25x4
ZE07YB-d50-L70
ZE07YB-d50-L70
ZE07YB
Standard type-round flang...
High strength brass alloy...
F7
h7
50
+0.05/+0.025
62
0/-0.030
94
10
5.2
9.0
14.0
78
0
0
0
M8-25x4
ZE07FB-d6-L15
ZE07FB-d6-L15
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
6
+0.022/+0.01
10
0/-0.015
25
4
2.2
3.5
6.0
17
20
0
0
M3-10x2*(4)
ZE07FB-d8-L20
ZE07FB-d8-L20
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
8
+0.028/+0.013
12
0/-0.018
27
4
2.2
3.5
6.0
19
22
0
0
M3-10x2*(4)
ZE07FB-d10-L20
ZE07FB-d10-L20
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
10
+0.028/+0.013
14
0/-0.018
29
4
2.2
3.5
6.0
21
23
0
0
M3-10x2*(4)
ZE07FB-d12-L20
ZE07FB-d12-L20
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
12
+0.034/+0.016
18
0/-0.018
36
5
3.0
4.5
7.5
26
28
0
0
M4-12x2*(4)
ZE07FB-d13-L20
ZE07FB-d13-L20
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
13
+0.034/+0.016
19
0/-0.021
37
5
3.0
4.5
7.5
27
29
0
0
M4-12x2*(4)
ZE07FB-d16-L20
ZE07FB-d16-L20
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
16
+0.034/+0.016
22
0/-0.021
40
5
3.0
4.5
7.5
30
31
0
0
M4-12x2
ZE07FB-d20-L25
ZE07FB-d20-L25
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
20
+0.041/+0.02
28
0/-0.021
49
6
3.7
5.5
9.0
38
38
0
0
M5-16x4
ZE07FB-d25-L30
ZE07FB-d25-L30
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
25
+0.041/+0.02
33
0/-0.025
54
6
3.7
5.5
9.0
43
42
0
0
M5-16x4
ZE07FB-d30-L35
ZE07FB-d30-L35
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
30
+0.041/+0.02
38
0/-0.025
63
8
4.2
6.6
11.0
50
50
0
0
M6-20x4
ZE07FB-d35-L50
ZE07FB-d35-L50
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
35
+0.05/+0.025
44
0/-0.025
69
8
4.2
6.6
11.0
56
54
0
0
M6-20x4
ZE07FB-d40-L60
ZE07FB-d40-L60
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
40
+0.05/+0.025
50
0/-0.025
82
10
5.2
9.0
14.0
66
64
0
0
M8-25x4
ZE07FB-d50-L70
ZE07FB-d50-L70
ZE07FB
Standard type-method blue...
High strength brass alloy...
F7
h7
50
+0.05/+0.025
62
0/-0.030
94
10
5.2
9.0
14.0
78
73
0
0
M8-25x4
ZE07QB-d6-L15
ZE07QB-d6-L15
ZE07QB
Standard type-opposite fl...
High strength brass alloy...
F7
h7
6
+0.022/+0.01
10
0/-0.015
25
4
2.2
3.5
6.0
0
0
0
17
M3-10x2*(4)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청