ZF01J - Linear bearings - straight column type - medium
HEFA
18-linear_bearing
Powered by
CAD모델 선택
{hefa/18-linear_bearing/zf01j.prj},{NB=ZF01JB-d30},{SC=ZF01JB},{TYPE=medium-sized},{SL1=SUJ2},{SL2=58HRC~},{SL3=-},{MAT1=SUJ2},{MAT2=resin},{MAT3=Nitrile rubber},{OAT=-18~80℃},{DD=30},{TDD=-0.012/0},{D=45},{TD=-0.019/0},{L=90},{TL=-0.3/0},{A=71.3},{TA=-0.6/0},{N=1.85},{D1=42.50},{R=2.0},{EC=0.020},{NBR=6},{CN=2440},{CON=3974},{SAT=42.70},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
SL1
Sleeve material
ⁿ/ₐ
SL2
Sleeve hardness
ⁿ/ₐ
SL3
Sleeve surface treatment
ⁿ/ₐ
MAT1
Ball material
ⁿ/ₐ
MAT2
Holder material
ⁿ/ₐ
MAT3
Sealing ring material
ⁿ/ₐ
OAT
Operating ambient temperature
[°C]
DD
d
[mm]
TDD
Tolerance of d
[mm]
D
[mm]
TD
Tolerance of D
[mm]
L
[mm]
TL
Tolerance of L
[mm]
A
[mm]
TA
Tolerance of A
ⁿ/ₐ
N
n
[mm]
D1
[mm]
R
r
[mm]
EC
Eccentricity (maximum)
ⁿ/ₐ
NBR
Number of ball rows
ⁿ/ₐ
CN
Basic dynamic rated load
ⁿ/ₐ
CON
Basic static rated load
ⁿ/ₐ
SAT
Static allowable torque
[Nm]
ZF01JB-d6
ZF01JB-d6
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.010/0
12
-0.013/0
29
-0.3/0
20.0
-0.5/0
1.10
11.50
0.4
0.015
4
226
310
1.42
ZF01JB-d8
ZF01JB-d8
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
8
-0.010/0
15
-0.013/0
37
-0.3/0
25.0
-0.5/0
1.10
14.30
0.4
0.015
4
310
452
2.12
ZF01JB-d10
ZF01JB-d10
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
10
-0.010/0
19
-0.016/0
47
-0.3/0
30.0
-0.5/0
1.30
18.00
0.4
0.015
4
508
718
4.37
ZF01JB-d12
ZF01JB-d12
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.010/0
21
-0.016/0
47
-0.3/0
30.0
-0.5/0
1.30
20.00
0.8
0.015
4
634
814
6.20
ZF01JB-d13
ZF01JB-d13
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.010/0
23
-0.016/0
47
-0.3/0
30.0
-0.5/0
1.30
22.00
0.8
0.015
4
640
826
6.20
ZF01JB-d16
ZF01JB-d16
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.010/0
28
-0.016/0
56
-0.3/0
35.0
-0.5/0
1.60
27.00
0.8
0.015
4
1164
1448
13.10
ZF01JB-d20
ZF01JB-d20
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.012/0
32
-0.019/0
65
-0.3/0
40.0
-0.6/0
1.60
30.50
0.8
0.020
5
1554
2068
18.30
ZF01JB-d25
ZF01JB-d25
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.012/0
40
-0.019/0
83
-0.3/0
55.0
-0.6/0
1.85
38.00
2.0
0.020
6
1725
3068
25.30
ZF01JB-d30
ZF01JB-d30
ZF01JB
medium-sized
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.012/0
45
-0.019/0
90
-0.3/0
71.3
-0.6/0
1.85
42.50
2.0
0.020
6
2440
3974
42.70
ZF01JN-d6
ZF01JN-d6
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
6
-0.010/0
12
-0.018/0
29
-0.3/0
20.0
-0.5/0
1.10
11.50
0.4
0.015
4
226
310
1.42
ZF01JN-d8
ZF01JN-d8
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
8
-0.010/0
15
-0.018/0
37
-0.3/0
25.0
-0.5/0
1.10
14.30
0.4
0.015
4
310
452
2.12
ZF01JN-d10
ZF01JN-d10
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
10
-0.010/0
19
-0.021/0
47
-0.3/0
30.0
-0.5/0
1.30
18.00
0.4
0.015
4
508
718
4.37
ZF01JN-d12
ZF01JN-d12
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
12
-0.010/0
21
-0.021/0
47
-0.3/0
30.0
-0.5/0
1.30
20.00
0.8
0.015
4
634
814
6.20
ZF01JN-d13
ZF01JN-d13
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
13
-0.010/0
23
-0.021/0
47
-0.3/0
30.0
-0.5/0
1.30
22.00
0.8
0.015
4
640
826
6.20
ZF01JN-d16
ZF01JN-d16
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
16
-0.010/0
28
-0.021/0
56
-0.3/0
35.0
-0.5/0
1.60
27.00
0.8
0.015
4
1164
1448
13.10
ZF01JN-d20
ZF01JN-d20
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
20
-0.012/0
32
-0.025/0
65
-0.3/0
40.0
-0.6/0
1.60
30.50
0.8
0.020
5
1554
2068
18.30
ZF01JN-d25
ZF01JN-d25
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
25
-0.012/0
40
-0.025/0
83
-0.3/0
55.0
-0.6/0
1.85
38.00
2.0
0.020
6
1725
3068
25.30
ZF01JN-d30
ZF01JN-d30
ZF01JN
medium-sized
SUJ2
58HRC~
nickeling
SUJ2
resin
Nitrile rubber
-18~80℃
30
-0.012/0
45
-0.025/0
90
-0.3/0
71.3
-0.6/0
1.85
42.50
2.0
0.020
6
2440
3974
42.70
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청