CAAZZ-CAASZZ1 - Deep groove ball bearing double cover type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/caazz_caaszz1.prj},{NB=CAA-6009ZZ-JJ},{SC=CAA},{PC= ZZ(Double sided dust cover)},{TYPE=-JJ},{MATP=SUJ2},{BEARING=6009ZZ},{D=45},{D1=75},{B=16},{R=1.0},{KRPM=8.4},{CR=20.90},{CO=15.200},{DC=50.0},{DS=53.5},{DB=70.0},{RR=1.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
PC
Post code
ⁿ/ₐ
MATP
Material of Pulley
ⁿ/ₐ
BEARING
bearing
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
B
[mm]
R
r
[min]
KRPM
Allowable speed krpm
ⁿ/ₐ
CR
Basic dynamic load rating
[kN]
CO
Basic static load rating
[kN]
DC
dc
[min]
DS
Ds
[max]
DB
Db
[max]
RR
R
[max]
CAA-6700ZZ-JJ
CAA-6700ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6700ZZ
10
15
4
0.2
15
0.85
0.430
10.4
11.21
14.2
0.2
CAA-6800ZZ-JJ
CAA-6800ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6800ZZ
10
19
5
0.3
34
1.83
0.925
12.0
12.5
17.0
0.3
CAA-6900ZZ-JJ
CAA-6900ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6900ZZ
10
22
6
0.3
32
2.70
1.270
12.0
13
20.0
0.3
CAA-6000ZZ-JJ
CAA-6000ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6000ZZ
10
26
8
0.3
30
4.55
1.960
12.0
13.5
24.0
0.3
CAA-6200ZZ-JJ
CAA-6200ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6200ZZ
10
30
9
0.6
24
5.10
2.390
14.0
16
26.0
0.6
CAA-6300ZZ-JJ
CAA-6300ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6300ZZ
10
35
11
0.6
21
8.10
3.450
14.0
16.5
31.0
0.6
CAA-6701ZZ-JJ
CAA-6701ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6701ZZ
12
18
4
0.2
13
0.92
0.530
12.4
13.86
16.7
0.2
CAA-6801ZZ-JJ
CAA-6801ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6801ZZ
12
21
5
0.3
32
1.92
1.040
14.0
14.5
19.0
0.3
CAA-6901ZZ-JJ
CAA-6901ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6901ZZ
12
24
6
0.3
30
2.89
1.460
14.0
15
22.0
0.3
CAA-6001ZZ-JJ
CAA-6001ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6001ZZ
12
28
8
0.3
27
5.10
2.390
14.0
16
26.0
0.3
CAA-6201ZZ-JJ
CAA-6201ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6201ZZ
12
32
10
0.6
22
6.10
2.750
16.0
17
28.0
0.6
CAA-6301ZZ-JJ
CAA-6301ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6301ZZ
12
37
12
1.0
19
9.70
4.200
17.0
18
32.0
1.0
CAA-6702ZZ-JJ
CAA-6702ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6702ZZ
15
21
4
0.2
11
0.74
0.460
15.4
16.86
19.7
0.2
CAA-6802ZZ-JJ
CAA-6802ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6802ZZ
15
24
5
0.3
27
1.76
1.000
17.0
17.5
22.0
0.3
CAA-6902ZZ-JJ
CAA-6902ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6902ZZ
15
28
7
0.3
26
3.67
1.810
17.0
17.5
26.0
0.3
CAA-6002ZZ-JJ
CAA-6002ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6002ZZ
15
32
9
0.3
23
4.76
2.270
17.0
19
30.0
0.3
CAA-6202ZZ-JJ
CAA-6202ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6202ZZ
15
35
11
0.6
19
6.50
2.960
19.0
20
31.0
0.6
CAA-6302ZZ-JJ
CAA-6302ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6302ZZ
15
42
13
1.0
17
9.71
4.370
20.0
22.5
37.0
1.0
CAA-6703ZZ-JJ
CAA-6703ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6703ZZ
17
23
4
0.2
9.5
0.85
0.520
17.4
18.86
21.1
0.2
CAA-6803ZZ-JJ
CAA-6803ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6803ZZ
17
26
5
0.3
25
1.90
1.160
19.0
19.5
24.0
0.3
CAA-6903ZZ-JJ
CAA-6903ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6903ZZ
17
30
7
0.3
23
3.90
2.050
19.0
20
28.0
0.3
CAA-6003ZZ-JJ
CAA-6003ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6003ZZ
17
35
10
0.3
2
5.09
2.630
19.0
21
33.0
0.3
CAA-6203ZZ-JJ
CAA-6203ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6203ZZ
17
40
12
0.6
17
8.13
3.850
21.0
23
36.0
0.6
CAA-6303ZZ-JJ
CAA-6303ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6303ZZ
17
47
14
1.0
15
11.50
5.330
22.0
25.5
42.0
1.0
CAA-6704ZZ-JJ
CAA-6704ZZ-JJ
CAA
ZZ(Double sided dust cove...
SUJ2
6704ZZ
20
27
4
0.2
8.5
1.12
0.570
20.4
22.36
25.5
0.2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청