Nederlands
English
품질보증 정보
카탈로그: HECO-Schrauben
생성됨: 26.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
Betonschrauben
MULTI-MONTI-plus
Powered by
CAD모델 선택
{heco_schrauben/betonschrauben/multi_monti_plus/multi_monti_plus_ss.prj},{NB=MMS-plus SS 10,0x90 znb 25 VAR mechanical high},{ARTNR=48405},{PROFAM=MULTI-MONTI-plus},{D=10.0},{L=90},{MAT=Kohlenstoffstahl},{KOPF=Sechskantkopf mit angepresster Scheibe},{DK=19.0},{ANTR=Sechskantkopf},{ANTRGR=SW-13},{MFIX=},{TFIX=25},{TFIX2=40},{HNOM1=65},{HNOM2=50},{OB=verzinkt blau, A2K},{VE=25},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=47.960},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-plus SS 10,0x90 znb 25 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=6.00},{LG=86.0},{SW=13.0},{K=7.200},{C=1.500},{D3=7.90},{D4=7.300},{D5=10.50},{D6=9.20},{D7=8.55},{TT1=0.65},{TT2=1.43},{TT3=3.07},{LINK=Link}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
TFIX2
Clamping strength 2
[mm]
HNOM1
Embedment depth 1
[mm]
HNOM2
Embedment depth 2
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-plus SS 6,0x40 znb 10...
48381
MULTI-MONTI-plus
6.0
40
MULTI-MONTI-plus SS 6 x 4...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
8.850
MMS-plus SS 6,0x50 znb 10...
48383
MULTI-MONTI-plus
6.0
50
MULTI-MONTI-plus SS 6 x 5...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
5
15
45
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
10.490
MMS-plus SS 6,0x50 HP 100...
48429
MULTI-MONTI-plus
6.0
50
MULTI-MONTI-plus SS 6 x 5...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
5
15
45
35
HP-coated
100
VARIANTA - Boxes for prof...
yes
10.480
MMS-plus SS 6,0x60 znb 10...
48385
MULTI-MONTI-plus
6.0
60
MULTI-MONTI-plus SS 6 x 6...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
15
25
45
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
11.780
MMS-plus SS 6,0x60 HP 100...
48431
MULTI-MONTI-plus
6.0
60
MULTI-MONTI-plus SS 6 x 6...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
15
25
45
35
HP-coated
100
VARIANTA - Boxes for prof...
yes
11.930
MMS-plus SS 6,0x70 znb 10...
48387
MULTI-MONTI-plus
6.0
70
MULTI-MONTI-plus SS 6 x 7...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
25
35
45
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
13.180
MMS-plus SS 6,0x80 znb 50...
49816
MULTI-MONTI-plus
6.0
80
MULTI-MONTI-plus SS 6 x 8...
carbon steel
hexagon head with combine...
11.0
hexagon head
SW-8
35
45
45
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
15.870
MMS-plus SS 7,5x35 znb 10...
49846
MULTI-MONTI-plus
7.5
35
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
1
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
13.740
MMS-plus SS 7,5x40 znb 10...
48389
MULTI-MONTI-plus
7.5
40
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
13.730
MMS-plus SS 7,5x50 znb 50...
48391
MULTI-MONTI-plus
7.5
50
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
15
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
16.660
MMS-plus SS 7,5x50 HP 50 ...
48433
MULTI-MONTI-plus
7.5
50
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
15
35
HP-coated
50
VARIANTA - Boxes for prof...
yes
15.840
MMS-plus SS 7,5x60 znb 50...
48393
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
5
25
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
19.390
MMS-plus SS 7,5x60 HP 50 ...
48435
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
5
25
55
35
HP-coated
50
VARIANTA - Boxes for prof...
yes
20.180
MMS-plus SS 7,5x70 znb 50...
48395
MULTI-MONTI-plus
7.5
70
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
15
35
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
20.860
MMS-plus SS 7,5x70 HP 50 ...
48437
MULTI-MONTI-plus
7.5
70
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
15
35
55
35
HP-coated
50
VARIANTA - Boxes for prof...
yes
20.860
MMS-plus SS 7,5x80 znb 50...
48397
MULTI-MONTI-plus
7.5
80
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
25
45
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
22.840
MMS-plus SS 7,5x100 znb 5...
49817
MULTI-MONTI-plus
7.5
100
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
45
65
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
27.880
MMS-plus SS 7,5x120 znb 5...
49819
MULTI-MONTI-plus
7.5
120
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
65
85
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
31.430
MMS-plus SS 7,5x140 znb 5...
49821
MULTI-MONTI-plus
7.5
140
MULTI-MONTI-plus SS 7.5 x...
carbon steel
hexagon head with combine...
14.0
hexagon head
SW-10
85
105
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
35.300
MMS-plus SS 10,0x60 znb 2...
48399
MULTI-MONTI-plus
10.0
60
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
10
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
36.960
MMS-plus SS 10,0x60 HP 25...
48439
MULTI-MONTI-plus
10.0
60
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
10
50
HP-coated
25
VARIANTA - Boxes for prof...
yes
31.700
MMS-plus SS 10,0x70 znb 2...
48401
MULTI-MONTI-plus
10.0
70
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
5
20
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
40.900
MMS-plus SS 10,0x70 HP 25...
48441
MULTI-MONTI-plus
10.0
70
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
5
20
65
50
HP-coated
25
VARIANTA - Boxes for prof...
yes
40.200
MMS-plus SS 10,0x80 znb 2...
48403
MULTI-MONTI-plus
10.0
80
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
15
30
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
44.170
MMS-plus SS 10,0x80 HP 25...
48443
MULTI-MONTI-plus
10.0
80
MULTI-MONTI-plus SS 10 x ...
carbon steel
hexagon head with combine...
19.0
hexagon head
SW-13
15
30
65
50
HP-coated
25
VARIANTA - Boxes for prof...
yes
43.920
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청