Han Brid-RJ45 C-F WDF m. Printklemme
HARTING
Industrial connectors Han®
Inserts
Han-Brid® for industrial communications
Powered by
CAD모델 선택
{harting_qs/6/12/374/1813.prj},{NB=09120032770},{MANUID=09120032770},{AAB499=0.8},{AAC820=-40},{AAC821=125},{AAF726=10},{AAS465=500},{AAT080=2},{BAA295=3},{BAB392=0},{BAH005=24},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/3b/15/09_12_003_2770_cmyk01.tif__web.png},{DESCSHORT=Inserts, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Size: 3 A, Contacts: 2, + RJ45},{DESCLONG=Inserts, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Size: 3 A, Contacts: 2, + RJ45},{MANUTYPEDESC=Han Brid-RJ45 C-F WDF m. Printklemme},{SUPPLIERALTNO=09 12 003 2770},{MANUNAME=HARTING},{DELTIME=77},{AAB754=Socket},{AAC036=No},{AAK496=Thermoplast}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09120032770
09120032770
Inserts, Female, Polycarb...
Inserts, Female, Polycarb...
Han Brid-RJ45 C-F WDF m....
09 12 003 2770
HARTING
77
0.8
Socket
No
-40
125
10
Thermoplast
Han Brid-RJ45 C-F WDF m. ...
Han-Brid®
IEC 61984
3 A
500
2
Inserts, Female, Polycarb...
Inserts, Female, Polycarb...
3
0
V0
24
1
1
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청