카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
834 - Wipers
Hallite
Wipers
834
Metric
Powered by
CAD모델 선택
{hallite/wipers/834/mm/834m.prj},{NB=HALLITE 4370800},{CNSORDERNO=4370800},{VERSION=installed version},{DD1=45},{TOL1=-0.025 / -0.087},{D1=53},{TOL2=+0.19 / +0.00},{D2=51},{TOL3=+0.19 / +0.00},{L1=4.0},{L2=7},{H=1.0},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
H
Length H
[mm]
HALLITE 4367200
4367200
installed version
18
-0.016 / -0.059
26
+0.13 / +0.00
24
+0.13 / +0.00
4.0
7
1.0
HALLITE 4391300
4391300
installed version
20
-0.020 / -0.072
28
+0.13 / +0.00
26
+0.13 / +0.00
4.0
7
1.0
HALLITE 4370600
4370600
installed version
22
-0.020 / -0.072
30
+0.13 / +0.00
28
+0.13 / +0.00
4.0
7
1.0
HALLITE 4829300
4829300
installed version
24
-0.020 / -0.072
32
+0.13 / +0.00
30
+0.13 / +0.00
4.0
6
1.0
HALLITE 4343900
4343900
installed version
25
-0.020 / -0.072
33
+0.16 / +0.00
31
+0.16 / +0.00
4.0
7
1.0
HALLITE 4514400
4514400
installed version
26
-0.020 / -0.072
34
+0.16 / +0.00
32
+0.16 / +0.00
4.0
7
1.0
HALLITE 4373500
4373500
installed version
28
-0.020 / -0.072
36
+0.16 / +0.00
34
+0.16 / +0.00
4.0
7
1.0
HALLITE 4378800
4378800
installed version
30
-0.020 / -0.072
38
+0.16 / +0.00
36
+0.16 / +0.00
4.0
7
1.0
HALLITE 4373600
4373600
installed version
32
-0.025 / -0.087
40
+0.16 / +0.00
38
+0.16 / +0.00
4.0
7
1.0
HALLITE 4398400
4398400
installed version
35
-0.025 / -0.087
43
+0.16 / +0.00
41
+0.16 / +0.00
4.0
7
1.0
HALLITE 4370700
4370700
installed version
36
-0.025 / -0.087
44
+0.16 / +0.00
42
+0.16 / +0.00
4.0
7
1.0
HALLITE 4514500
4514500
installed version
37
-0.025 / -0.087
45
+0.16 / +0.00
43
+0.16 / +0.00
4.0
7
1.0
HALLITE 4515400
4515400
installed version
38
-0.025 / -0.087
46
+0.16 / +0.00
44
+0.16 / +0.00
4.0
7
1.0
HALLITE 4378900
4378900
installed version
40
-0.025 / -0.087
48
+0.16 / +0.00
46
+0.16 / +0.00
4.0
7
1.0
HALLITE 4370800
4370800
installed version
45
-0.025 / -0.087
53
+0.19 / +0.00
51
+0.19 / +0.00
4.0
7
1.0
HALLITE 4515200
4515200
installed version
46
-0.025 / -0.087
54
+0.19 / +0.00
52
+0.19 / +0.00
4.0
7
1.0
HALLITE 4432700
4432700
installed version
48
-0.025 / -0.087
56
+0.19 / +0.00
54
+0.19 / +0.00
4.0
7
1.0
HALLITE 4379000
4379000
installed version
50
-0.025 / -0.087
58
+0.19 / +0.00
56
+0.19 / +0.00
4.0
7
1.0
HALLITE 4515100
4515100
installed version
55
-0.030 / -0.104
63
+0.19 / +0.00
61
+0.19 / +0.00
4.0
7
1.0
HALLITE 4385100
4385100
installed version
56
-0.030 / -0.104
64
+0.19 / +0.00
62
+0.19 / +0.00
4.0
7
1.0
HALLITE 4385200
4385200
installed version
60
-0.030 / -0.104
68
+0.19 / +0.00
66
+0.19 / +0.00
4.0
7
1.0
HALLITE 4385300
4385300
installed version
63
-0.030 / -0.104
71
+0.19 / +0.00
69
+0.19 / +0.00
4.0
7
1.0
HALLITE 4394200
4394200
installed version
65
-0.030 / -0.104
73
+0.19 / +0.00
71
+0.19 / +0.00
4.0
7
1.0
HALLITE 4373700
4373700
installed version
70
-0.030 / -0.104
78
+0.19 / +0.00
76
+0.19 / +0.00
4.0
7
1.0
HALLITE 4711900
4711900
installed version
75
-0.030 / -0.104
83
+0.22 / +0.00
81
+0.22 / +0.00
4.0
7
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청