카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23390. - Eccentric Quick Clamps with screw
Halder
Standard Parts
Clamping Elements
EH 23390. Eccentric Quick Clamps, with screw
with screw
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2339_2/eh_2339_2_1/eh_2339_2_1_asmtab.prj},{NB=EH 23390.0027 Exzenterschnellspanner},{BESTNR=23390.0027},{BESTNR1=2339.027},{MAT=Stahl},{AUS=mit Schraube},{L=82},{D2=M8},{NDM=8.000},{H1=60},{D3=20},{D4=-},{D5=22.5},{H2=19.5},{H3=-},{B=20},{S=1.00},{G=141},{PPATH=eh_2339_2_1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L
[mm]
D2
Thread
ⁿ/ₐ
H1
max. in clamping position
[mm]
D3
[mm]
D5
[mm]
H2
max.
[mm]
B
[mm]
S
Stroke at 90? lever position
[mm]
G
Weight
[g]
23390.0030 Eccentric Quic...
23390.0030
Stahl
with screw
63
M5
16
16
18.5
16.4
16
0.75
62
23390.0031 Eccentric Quic...
23390.0031
Stahl
with screw
63
M5
20
16
18.5
16.4
16
0.75
63
23390.0032 Eccentric Quic...
23390.0032
Stahl
with screw
63
M5
25
16
18.5
16.4
16
0.75
64
23390.0033 Eccentric Quic...
23390.0033
Stahl
with screw
63
M5
30
16
18.5
16.4
16
0.75
65
23390.0034 Eccentric Quic...
23390.0034
Stahl
with screw
63
M5
35
16
18.5
16.4
16
0.75
65
23390.0035 Eccentric Quic...
23390.0035
Stahl
with screw
63
M5
40
16
18.5
16.4
16
0.75
66
23390.0036 Eccentric Quic...
23390.0036
Stahl
with screw
63
M5
50
16
18.5
16.4
16
0.75
67
23390.0009 Eccentric Quic...
23390.0009
Stahl
with screw
63
M6
16
16
18.5
16.4
16
0.75
63
23390.0010 Eccentric Quic...
23390.0010
Stahl
with screw
63
M6
20
16
18.5
16.4
16
0.75
62
23390.0011 Eccentric Quic...
23390.0011
Stahl
with screw
63
M6
25
16
18.5
16.4
16
0.75
63
23390.0012 Eccentric Quic...
23390.0012
Stahl
with screw
63
M6
30
16
18.5
16.4
16
0.75
64
23390.0013 Eccentric Quic...
23390.0013
Stahl
with screw
63
M6
35
16
18.5
16.4
16
0.75
64
23390.0014 Eccentric Quic...
23390.0014
Stahl
with screw
63
M6
40
16
18.5
16.4
16
0.75
65
23390.0016 Eccentric Quic...
23390.0016
Stahl
with screw
63
M6
50
16
18.5
16.4
16
0.75
67
23390.0019 Eccentric Quic...
23390.0019
Stahl
with screw
82
M8
20
20
22.5
19.5
20
1.00
129
23390.0020 Eccentric Quic...
23390.0020
Stahl
with screw
82
M8
25
20
22.5
19.5
20
1.00
130
23390.0021 Eccentric Quic...
23390.0021
Stahl
with screw
82
M8
30
20
22.5
19.5
20
1.00
132
23390.0022 Eccentric Quic...
23390.0022
Stahl
with screw
82
M8
35
20
22.5
19.5
20
1.00
133
23390.0023 Eccentric Quic...
23390.0023
Stahl
with screw
82
M8
40
20
22.5
19.5
20
1.00
135
23390.0025 Eccentric Quic...
23390.0025
Stahl
with screw
82
M8
50
20
22.5
19.5
20
1.00
138
23390.0027 Eccentric Quic...
23390.0027
Stahl
with screw
82
M8
60
20
22.5
19.5
20
1.00
141
23390.0230 Eccentric Quic...
23390.0230
Rostfreier Stahl
with screw
63
M5
16
16
18.5
16.4
16
0.75
62
23390.0231 Eccentric Quic...
23390.0231
Rostfreier Stahl
with screw
63
M5
20
16
18.5
16.4
16
0.75
63
23390.0232 Eccentric Quic...
23390.0232
Rostfreier Stahl
with screw
63
M5
25
16
18.5
16.4
16
0.75
64
23390.0233 Eccentric Quic...
23390.0233
Rostfreier Stahl
with screw
63
M5
30
16
18.5
16.4
16
0.75
65
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청