카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22700. Ball-Ended Thrust Screws, headed, ball protected against rotating
flat-faced ball, ribbed
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2270_a/eh_2270_2/eh_2270_2_assmtab.prj},{NB=EH 22700.0226 Kugeldruckschraube (0)},{BESTNR=22700.0226},{BESTNR1=2270.226},{AUS=mit Kopf, abgeflachte Kugel, Auflageflaeche geriffelt},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=10.106},{L=80},{D2=18},{D3=7.2},{L3=12},{L4=44.0},{KG=8.5},{SW=10},{BESTA=18},{G=80},{T=6},{AB=1.000},{C=0.150},{A=2.250},{L5=2.850},{RS=1.200},{VERS=9.000},{PPATH=eh_2270_2_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22700.0192 Ball-Ended ...
22700.0192
with knob, flat-faced bal...
M 8
20
13
4.5
8
3.5
5.5
6
9
13
EH 22700.0194 Ball-Ended ...
22700.0194
with knob, flat-faced bal...
M 8
35
13
4.5
8
3.5
5.5
6
9
17
EH 22700.0196 Ball-Ended ...
22700.0196
with knob, flat-faced bal...
M 8
50
13
4.5
8
22.0
5.5
6
9
23
EH 22700.0202 Ball-Ended ...
22700.0202
with knob, flat-faced bal...
M 10
25
16
6.0
10
4.5
7.0
8
12
24
EH 22700.0204 Ball-Ended ...
22700.0204
with knob, flat-faced bal...
M 10
40
16
6.0
10
4.5
7.0
8
12
31
EH 22700.0206 Ball-Ended ...
22700.0206
with knob, flat-faced bal...
M 10
60
16
6.0
10
28.0
7.0
8
12
43
EH 22700.0222 Ball-Ended ...
22700.0222
with knob, flat-faced bal...
M 12
30
18
7.2
12
5.0
8.5
10
18
39
EH 22700.0224 Ball-Ended ...
22700.0224
with knob, flat-faced bal...
M 12
50
18
7.2
12
5.0
8.5
10
18
52
EH 22700.0226 Ball-Ended ...
22700.0226
with knob, flat-faced bal...
M 12
80
18
7.2
12
44.0
8.5
10
18
80
EH 22700.0262 Ball-Ended ...
22700.0262
with knob, flat-faced bal...
M 16
40
24
10.7
16
6.0
12.0
14
36
94
EH 22700.0264 Ball-Ended ...
22700.0264
with knob, flat-faced bal...
M 16
60
24
10.7
16
6.0
12.0
14
36
119
EH 22700.0266 Ball-Ended ...
22700.0266
with knob, flat-faced bal...
M 16
80
24
10.7
16
36.0
12.0
14
36
154
EH 22700.0272 Ball-Ended ...
22700.0272
with knob, flat-faced bal...
M 20
50
30
13.5
20
7.5
15.0
17
60
181
EH 22700.0274 Ball-Ended ...
22700.0274
with knob, flat-faced bal...
M 20
80
30
13.5
20
28.0
15.0
17
60
251
EH 22700.0276 Ball-Ended ...
22700.0276
with knob, flat-faced bal...
M 20
100
30
13.5
20
48.0
15.0
17
60
298
EH 22700.0282 Ball-Ended ...
22700.0282
with knob, flat-faced bal...
M 24
60
36
15.8
24
9.0
18.0
19
80
325
EH 22700.0284 Ball-Ended ...
22700.0284
with knob, flat-faced bal...
M 24
90
36
15.8
24
30.0
18.0
19
80
427
EH 22700.0286 Ball-Ended ...
22700.0286
with knob, flat-faced bal...
M 24
120
36
15.8
24
60.0
18.0
19
80
535
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청