카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Rainbow multi-range blind rivet flat head aluminum - galvanized steel (black)
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Rainbow multi range blind rivet
Powered by
CAD모델 선택
{goebel/niettechnik/blindniete/rainbow_multi_mehrbereichsblindniete/rainbow_multi_flachkopf_al_stahl_schwarz.prj},{NB=7900540173_0_0_4},{DA=4.0},{ART=7900540173},{KTXT=RAINBOW MULTI Mehrbereichblindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 2,5},{F=0},{KB=0.0},{D1=4.0},{L=17.0},{FMAX=21.0},{D2=8.0},{K=≤ 1,7},{D=2.18},{P=≥ 27,0},{B=4.1},{S=1050},{Z=1300},{G=0.0000},{K1=1.7},{P1=27.0},{KBV=[6.4:13.5]},{EAN=4049337137405},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7900530103
3.0
7900530103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
10.0
13.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337132226
83082000
ISO 7337
-
3 - 5
yes
7900530123
3.0
7900530123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
12.0
15.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337132257
83082000
ISO 7337
-
3 - 5
yes
7900530603
3.0
7900530603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
6.0
9.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337132295
83082000
ISO 7337
-
3 - 5
yes
7900530803
3.0
7900530803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
8.0
11.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337132332
83082000
ISO 7337
-
3 - 5
yes
7900532103
3.2
7900532103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
10.0
14.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337132387
83082000
ISO 7337
-
3 - 5
yes
7900532113
3.2
7900532113
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
11.1
15.1
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337132400
83082000
ISO 7337
-
3 - 5
yes
7900532123
3.2
7900532123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
12.0
16.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337132448
83082000
ISO 7337
-
3 - 5
yes
7900532127
3.2
7900532127
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
12.7
16.7
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337132462
83082000
ISO 7337
-
3 - 5
yes
7900532143
3.2
7900532143
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
14.0
18.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337135425
83082000
ISO 7337
-
3 - 5
yes
7900532163
3.2
7900532163
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
16.0
20.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337135456
83082000
ISO 7337
-
3 - 5
yes
7900532603
3.2
7900532603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
6.0
10.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337135470
83082000
ISO 7337
-
3 - 5
yes
7900532803
3.2
7900532803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
8.0
12.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337135500
83082000
ISO 7337
-
3 - 5
yes
7900532953
3.2
7900532953
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
9.5
13.5
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337135524
83082000
ISO 7337
-
3 - 5
yes
7900540103
4.0
7900540103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
10.0
14.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337135555
83082000
ISO 7337
-
3 - 5
yes
7900540123
4.0
7900540123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
12.0
16.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337135609
83082000
ISO 7337
-
3 - 5
yes
7900540127
4.0
7900540127
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
12.7
16.7
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337135623
83082000
ISO 7337
-
3 - 5
yes
7900540143
4.0
7900540143
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
14.0
18.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337135661
83082000
ISO 7337
-
3 - 5
yes
7900540163
4.0
7900540163
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
16.0
20.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337135692
83082000
ISO 7337
-
3 - 5
yes
7900540173
4.0
7900540173
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
17.0
21.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137405
83082000
ISO 7337
-
3 - 5
yes
7900540183
4.0
7900540183
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
18.0
22.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137436
83082000
ISO 7337
-
3 - 5
yes
7900540203
4.0
7900540203
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
20.0
24.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137450
83082000
ISO 7337
-
3 - 5
yes
7900540603
4.0
7900540603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
6.0
10.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137481
83082000
ISO 7337
-
3 - 5
yes
7900540803
4.0
7900540803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
8.0
12.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137528
83082000
ISO 7337
-
3 - 5
yes
7900540953
4.0
7900540953
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
9.5
13.5
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337137542
83082000
ISO 7337
-
3 - 5
yes
7900548101
4.8
7900548101
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.8
10.0
14.5
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1500
2350
4049337139065
83082000
ISO 7337
-
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청