카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
CUP sealed blind rivet countersunk head aluminium - steel lightly greased
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
CUP sealed blind rivet
Powered by
CAD모델 선택
{goebel/niettechnik/blindniete/cup_dicht_becherblindniete/cup_dicht_senkkopf_al_stahl.prj},{NB=2171140125_0_0_4},{DA=4.0},{ART=2171140125},{KTXT=CUP Dicht-Becherblindniete, Senkkopf 120°},{MATD=Stahl},{MATH=Aluminium AlMG 5},{F=0},{KB=0.0},{D1=4.0},{L=12.5},{D2=7.5},{K=0},{D=2.20},{P=≥ 27,0},{B=4.1},{S=1550},{Z=2100},{G=0.0000},{K1=0.0},{P1=27.0},{KBV=[6.5:8]},{EAN=4049337115540},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15974},{SD=3 - 5},{ROHS=ja}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
2171132105
3.2
2171132105
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
3.2
10.5
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337115489
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171132120
3.2
2171132120
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
3.2
12.0
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337115496
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171132135
3.2
2171132135
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
3.2
13.5
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337115502
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171132750
3.2
2171132750
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
3.2
7.5
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337115519
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171132900
3.2
2171132900
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
3.2
9.0
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337115526
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171140110
4.0
2171140110
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.0
11.0
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337115533
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171140125
4.0
2171140125
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.0
12.5
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337115540
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171140140
4.0
2171140140
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.0
14.0
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337115557
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171140950
4.0
2171140950
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.0
9.5
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337116707
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148110
4.8
2171148110
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
11.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116714
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148125
4.8
2171148125
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
12.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116721
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148140
4.8
2171148140
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
14.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116738
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148155
4.8
2171148155
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
15.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116745
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148190
4.8
2171148190
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
19.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116752
83082000
ISO 7337
ISO 15974
3 - 5
yes
2171148950
4.8
2171148950
CUP sealed blind rivet co...
Steel
Aluminium AIMG 5
4.8
9.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337116769
83082000
ISO 7337
ISO 15974
3 - 5
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청