카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 50i - T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System), Type V with anti-twist protection
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 50i T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System)
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn50i/gn50i_v.prj},{NB=Nutenstein, Stahl / Edelstahl GN 50i-6M5-V-NB},{PARTNUMBER=GN 50i-6M5-V-NB},{NORMNR=GN 50i},{N=6},{D=M5},{DX=5},{B=11},{H1=6},{H2=0.9},{H3=0.5},{L=17.0},{M=5},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0050},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
≈
[mm]
H1
≈
[mm]
H2
≈
[mm]
H3
≈
[mm]
L
Length
[mm]
M
≈
[mm]
MAT
Material / Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut, Steel / Stainless ...
GN 50i-5M3-V-SZ
5
M3
8
4
0.8
0.7
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-5M4-V-SZ
5
M4
8
4
0.8
0.7
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-5M5-V-SZ
5
M5
8
4
0.8
0.7
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M3-V-SZ
6
M3
11
6
0.9
0.5
17.0
5
Stainless steel, plain fi...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M4-V-SZ
6
M4
11
6
0.9
0.5
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M5-V-SZ
6
M5
11
6
0.9
0.5
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M5-V-NB
6
M5
11
6
0.9
0.5
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-6M6-V-SZ
6
M6
11
6
0.9
0.5
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M6-V-NB
6
M6
11
6
0.9
0.5
17.0
5
Stainless steel, plain fi...
0.0050
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-8M3-V-SZ
8
M3
14
7
1.6
0.9
23.0
7
Steel, Zinc plated, blue ...
0.0120
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M4-V-SZ
8
M4
14
7
1.6
0.9
23.0
7
Steel, Zinc plated, blue ...
0.0120
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M5-V-SZ
8
M5
14
7
1.6
0.9
23.0
7
Steel, Zinc plated, blue ...
0.0110
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M6-V-SZ
8
M6
14
7
1.6
0.9
23.0
7
Steel, Zinc plated, blue ...
0.0110
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M8-V-SZ
8
M8
14
7
1.6
0.9
23.0
7
Steel, Zinc plated, blue ...
0.0100
73181692
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청