카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 214.6 - Stainless Steel-Locking pins, with axial lock (Pawl)
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 214.6 Locking Pins, Stainless Steel, with Axial Lock
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn214_6/gn214_6.prj},{NB=Edelstahl-Steckbolzen GN 214.6-10-70 (deactivated)},{PARTNUMBER=GN 214.6-10-70},{NORMNR=GN 214.6},{D1=10},{L1=70},{L1X=20,25,30,35,40,45,50,60},{ZS=1},{A=3.3},{B=1.0},{D2=11.7+1},{D2X=12.8},{D3=9.9},{D4=16},{D5=28},{L2=9.8},{L3=42.0},{BL=47},{MAT=Edelstahl, nichtrostend, 1.4305},{WEIGHT=0.0775},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
-0.01
[mm]
L1
+0.4 minimum size
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
BL
Load (Double sided
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Locking p...
GN 214.6-6-16
6
16
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0200
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-20
6
20
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0210
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-25
6
25
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0224
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-30
6
30
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0235
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-35
6
35
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0243
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-40
6
40
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0254
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-45
6
45
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0264
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-50
6
50
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0274
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-60
6
60
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0297
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-70
6
70
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0340
73182900
YES
Stainless Steel-Locking p...
GN 214.6-6-80
6
80
2.3
0.5
7.3+0.5
5.9
12
23
7.0
38.0
17
0.0365
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-16
8
16
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0234
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-20
8
20
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0248
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-25
8
25
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0268
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-30
8
30
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0286
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-35
8
35
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0304
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-40
8
40
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0325
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-45
8
45
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0342
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-50
8
50
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0362
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-60
8
60
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0424
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-70
8
70
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0450
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-80
8
80
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0495
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-90
8
90
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0541
73182900
YES
Stainless Steel-Locking p...
GN 214.6-8-100
8
100
2.8
0.6
9.8+0.5
7.9
12
23
8.4
38.0
35
0.0553
73182900
YES
Stainless Steel-Locking p...
GN 214.6-10-15
10
15
3.3
1.0
11.7+1
9.9
16
28
9.8
42.0
47
0.0485
73182900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청