You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
-
Minha Conta
Registrar
Logar
Senha perdida?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 321 - Disc handwheels with keyway, without handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 321
GN 321 K
GN 321 K A
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/scheibenhandraeder/gn321/gn321_k/gn321_k_a/gn321_k_a.prj},{NB=Scheibenhandrad GN 321-140-K14-A},{PARTNUMBER=GN 321-140-K14-A},{NORMNR=GN 321},{D1=140},{D2Y=14},{D2=K14},{D3=36},{B=16.5},{L1=19},{L2=36},{DURCHM=23},{W1=24.000},{W2=27.000},{D5=104.000},{D6=123.000},{L3=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{T=2.300},{B1=5.000},{WEIGHT=0.4000},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel GN 321-80-...
GN 321-80-K10-A
80
K10
26
13.0
16
26
0.1320
84879090
YES
Disc handwheel GN 321-80-...
GN 321-80-K12-A
80
K12
26
13.0
16
26
0.1250
84879090
YES
Disc handwheel GN 321-100...
GN 321-100-K10-A
100
K10
28
14.0
17
30
0.1900
84879090
YES
Disc handwheel GN 321-100...
GN 321-100-K12-A
100
K12
28
14.0
17
30
0.1900
84879090
YES
Disc handwheel GN 321-125...
GN 321-125-K12-A
125
K12
31
15.0
18
33
0.3160
84879090
YES
Disc handwheel GN 321-125...
GN 321-125-K14-A
125
K14
31
15.0
18
33
0.2900
84879090
YES
Disc handwheel GN 321-140...
GN 321-140-K14-A
140
K14
36
16.5
19
36
0.4000
84879090
YES
Disc handwheel GN 321-140...
GN 321-140-K16-A
140
K16
36
16.5
19
36
0.4290
84879090
YES
Disc handwheel GN 321-160...
GN 321-160-K14-A
160
K14
36
18.0
20
39
0.4500
84879090
YES
Disc handwheel GN 321-160...
GN 321-160-K16-A
160
K16
36
18.0
20
39
0.4560
84879090
YES
Disc handwheel GN 321-200...
GN 321-200-K18-A
200
K18
45
20.5
24
45
0.8000
84879090
YES
Disc handwheel GN 321-200...
GN 321-200-K20-A
200
K20
45
20.5
24
45
0.8600
84879090
YES
Disc handwheel GN 321-250...
GN 321-250-K22-A
250
K22
48
23.0
28
51
1.4900
84879090
YES
Disc handwheel GN 321-250...
GN 321-250-K26-A
250
K26
48
23.0
28
51
1.4740
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求