카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Pipe 8 mm - HoKa Pipe made of sheets, 8 mm
Funken
Ventilation fittings
Tube
Powered by
CAD모델 선택
{funken/hoka/rohr/rohr_8mm.prj},{NB=Rohr 8 PP, Aussendurchmesser = 700 - 10009072(LOD=M-300)},{CNSORDERNO=10009072},{CNSPRICE=231.00},{CNSMASSEXACT=16.000},{DA=700},{L=3000},{S=8},{T=4.5},{MCODE=3.rpn:0700x08},{ART=mtr. PP Rohr aus Platten Ø 700 x 8 mm, a 3 mtr.},{ARTE=mtr. PP pipe from sheet Ø 700 x 8 mm, a 3 mtr.},{ARTF=mtr. PP tubes chaudronnés avec des plaques Ø 700 x 8 mm, a 3 mtr.},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
T
Tolerance Ø
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Pipe 8 PVC, outer diamete...
10013331
mtr. PVC pipe from sheet ...
28.830
PVC
RAL 7011
800
1000
8
2.0
HOKA PVC pipe of sheet ma...
The specified dimensions ...
Pipe 8 PVC, outer diamete...
10013620
mtr. PVC pipe from sheet ...
31.000
PVC
RAL 7011
900
1000
8
2.0
HOKA PVC pipe of sheet ma...
The specified dimensions ...
Pipe 8 PE, outer diameter...
10000943
mtr. PE pipe from sheet Ø...
0.000
PE
black
700
3000
8
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 8 PE, outer diameter...
10001003
mtr. PE pipe from sheet Ø...
51.000
PE
black
710
3000
8
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 8 PE, outer diameter...
10002714
mtr. PE pipe from sheet Ø...
0.000
PE
black
800
3000
8
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 8 PE, outer diameter...
10001311
mtr. PE pipe from sheet Ø...
0.000
PE
black
900
3000
8
4.5
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 8 PE, outer diameter...
10017313
mtr. PE pipe from sheet Ø...
0.000
PE
black
1200
3000
8
5.0
HOKA PE pipe of sheet mat...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10002918
mtr. PP pipe from sheet Ø...
42.000
PP
RAL 7032
600
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10009070
mtr. PP pipe from sheet Ø...
0.000
PP
RAL 7032
630
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10009072
mtr. PP pipe from sheet Ø...
16.000
PP
RAL 7032
700
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10009074
mtr. PP pipe from sheet Ø...
0.000
PP
RAL 7032
710
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10009242
mtr. PP pipe from sheet Ø...
18.000
PP
RAL 7032
800
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PP, outer diameter...
10009244
mtr. PP pipe from sheet Ø...
21.500
PP
RAL 7032
900
3000
8
4.5
HOKA PP-H pipe of sheet m...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
10007635
mtr. PPs pipe from sheet ...
0.000
PPs
RAL 7037
600
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
10007827
mtr. PPs pipe from sheet ...
0.000
PPs
RAL 7037
630
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
10007945
mtr. PPs pipe from sheet ...
0.000
PPs
RAL 7037
700
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
10008202
mtr. PPs pipe from sheet ...
17.000
PPs
RAL 7037
710
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
10008203
mtr. PPs pipe from sheet ...
58.000
PPs
RAL 7037
800
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PPs, outer diamete...
30040117H
mtr. PPs pipe from sheet ...
0.000
PPs
RAL 7037
900
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Pipe 8 PP-EL-s, outer dia...
10007691
mtr. PP-EL-s pipe from sh...
0.000
PP-EL-s
black
800
3000
8
4.5
HOKA PP-EL-s pipe of shee...
The specified dimensions ...
Pipe 8 PP-EL-s, outer dia...
10007695
mtr. PP-EL-s pipe from sh...
0.000
PP-EL-s
black
900
3000
8
4.5
HOKA PP-EL-s pipe of shee...
The specified dimensions ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청