USDR-M - Metal connector. safety-type, straight turnable outer thread
Flexa
Protective conduit
US Safety-type screwed conduit connector with turnable metric outer thread acc. to EN 60423
Powered by
CAD모델 선택
{flexa/connectors/usdr/usdr_m.prj},{NB=FLEXA USDR-M 15013328063},{ART=15013328063},{AD=56},{METR=M63x1.5},{ARTOLD=5013.328.063},{CD=49.0 x 56.0},{I=45.0},{B=70.0},{C=14.0},{D=61.0},{SW1=70.0},{SW2=66.0},{ZSLSW1=21.500},{ZSESW1=76.000},{GEWA=63.000},{GEWK=61.160},{ZSL=35.500},{ZSE=2.500},{STSW1L=8.00},{LSTK=7.5},{STK=60.9},{STGEWA=63.0},{STGEWAL=8.0},{DMB=13.50},{DMA=70.00},{DMR=13.50},{GEW=61.000},{VPE=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ART
FLEXA No.
ⁿ/ₐ
AD
[mm]
METR
EN 60423
[mm]
ARTOLD
Flexa No.
ⁿ/ₐ
CD
Conduit dimensions
[mm]
I
Smallest inner ø
[mm]
B
Largest outer-ø
[mm]
C
Leght of thread
[mm]
D
Total height
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA USDR-M 15013327012
15013327012
10
M12x1.5
5013.327.012
8.0 x 10.0
6.5
19.0
10.0
33.0
15.0
17.0
2.400
10
FLEXA USDR-M 15013327016
15013327016
14
M16x1.5
5013.327.016
11.0 x 14.0
7.5
23.0
10.0
36.0
21.0
21.0
5.000
10
FLEXA USDR-M 15013327020
15013327020
17
M20x1.5
5013.327.020
14.0 x 17.0
11.0
27.0
10.0
37.0
24.0
25.0
6.400
10
FLEXA USDR-M 15013327025
15013327025
21
M25x1.5
5013.327.025
18.0 x 21.0
14.5
31.0
11.0
38.3
30.0
29.0
9.500
10
FLEXA USDR-M 15013327032
15013327032
27
M32x1.5
5013.327.032
23.0 x 27.0
19.5
39.0
13.0
44.5
36.0
36.0
14.900
10
FLEXA USDR-M 15013327040
15013327040
36
M40x1.5
5013.327.040
31.0 x 36.0
27.5
48.0
13.0
48.0
46.0
45.0
23.900
2
FLEXA USDR-M 15013327050
15013327050
45
M50x1.5
5013.327.050
40.0 x 45.0
35.5
57.0
14.0
56.5
55.0
54.0
36.200
2
FLEXA USDR-M 15013327063
15013327063
56
M63x1.5
5013.327.063
51.0 x 56.0
47.0
70.0
14.0
61.0
70.0
66.0
61.000
2
FLEXA USDR-M 15013328012
15013328012
10
M12x1.5
5013.328.012
7.0 x 10.0
6.0
19.0
10.0
33.0
15.0
17.0
2.400
10
FLEXA USDR-M 15013328016
15013328016
14
M16x1.5
5013.328.016
10.0 x 14.0
8.5
23.0
10.0
36.0
21.0
21.0
5.000
10
FLEXA USDR-M 15013328020
15013328020
17
M20x1.5
5013.328.020
13.0 x 17.0
11.5
27.0
10.0
37.0
24.0
25.0
6.400
10
FLEXA USDR-M 15013328025
15013328025
21
M25x1.5
5013.328.025
17.0 x 21.0
15.5
31.0
11.0
38.3
30.0
29.0
9.500
10
FLEXA USDR-M 15013328032
15013328032
27
M32x1.5
5013.328.032
222.0 x 27.0
20.5
39.0
13.0
44.5
36.0
36.0
14.900
10
FLEXA USDR-M 15013328040
15013328040
36
M40x1.5
5013.328.040
29.0 x 36.0
27.5
48.0
13.0
48.0
46.0
45.0
23.900
2
FLEXA USDR-M 15013328050
15013328050
45
M50x1.5
5013.328.050
38.0 x 45.0
35.0
57.0
14.0
56.5
55.0
54.0
36.200
2
FLEXA USDR-M 15013328063
15013328063
56
M63x1.5
5013.328.063
49.0 x 56.0
45.0
70.0
14.0
61.0
70.0
66.0
61.000
2
FLEXA USDR-M 15014328012
15014328012
10
M12x1.5
5014.328.012
7.0 x 10.0
6.0
19.0
10.0
33.0
15.0
17.0
2.400
10
FLEXA USDR-M 15014328016
15014328016
14
M16x1.5
5014.328.016
10.0 x 14.0
8.5
23.0
10.0
36.0
21.0
21.0
5.000
10
FLEXA USDR-M 15014328020
15014328020
17
M20x1.5
5014.328.020
13.0 x 17.0
11.5
27.0
10.0
37.0
24.0
25.0
6.400
10
FLEXA USDR-M 15014328025
15014328025
21
M25x1.5
5014.328.025
17.0 x 21.0
15.5
31.0
11.0
38.3
30.0
29.0
9.500
10
FLEXA USDR-M 15014328032
15014328032
27
M32x1.5
5014.328.032
22.0 x 27.0
20.5
39.0
13.0
44.5
36.0
36.0
14.900
10
FLEXA USDR-M 15014328040
15014328040
36
M40x1.5
5014.328.040
29.0 x 36.0
27.5
48.0
13.0
48.0
46.0
45.0
23.900
2
FLEXA USDR-M 15014328050
15014328050
45
M50x1.5
5014.328.050
38.0 x 45.0
35.0
57.0
14.0
56.5
55.0
54.0
36.200
2
FLEXA USDR-M 15014328063
15014328063
56
M63x1.5
5014.328.063
51.0 x 56.0
45.0
70.0
14.0
61.0
70.0
66.0
61.000
2
FLEXA USDR-M 15013339016
15013339016
14
M16x1.5
5013.339.016
12.0 x 14.0
9.0
23.0
10.0
36.0
21.0
21.0
5.000
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
USZ-M - Metal connector, safety-type straight, outer thread strain relief
Flexa
27.09.2023
SPR-VA - Protective metal conduit, stainless steel
Flexa
01.03.2022
FLEXAgraff-PU-F - Protective metal conduit, galvanized steel double-overlap...
Flexa
01.03.2022
USD-M - Conduit connector with integrated ferrule, metric thread acc. to EN...
Flexa
22.03.2022
KSM-M - Cable gland with PG outer thread acc. to EN 60423
Flexa
22.03.2022
Lock nut (plastic) M20
HARTING
14.04.2022
SPR-PU-F - Protective metal conduit, galvanized steel flame retardant PU sh...
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
BN 23013 - EMC-cable glands
Bossard Catalog
26.01.2023
MM02 - Reducers
HPS International
01.02.2021
US2-M - Metal connector, safety-type, sraight, metric inner thread acc. to...
Flexa
01.03.2022
FLEXAgraff-AS - Protective metal conduit, galvanized steel double-overlappe...
Flexa
01.03.2022
EG-P - Metal connector straight, outer thread incl. ferulle and sealing. UL...
Flexa
22.03.2022
GM-M - Counternut
Flexa
01.03.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청