카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.00.25.01. - Connecting hose DN5 with 24° cone, straitht/straight
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
Composite accessoires
Connector system 24° conus
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f12_15/f12_15_05/2480_00_25_01.prj},{NB=2480.00.25.01.1010},{DOC=2480_00_25.pdf},{SW=14.000},{SWE=16.200},{L1=1010},{ZTC=39173100},{P=10.000},{LMIN=1010.000},{LMAX=4000.000},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2480.00.25.01.1010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
SW
Width across flats
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
P
Gradation
[mm]
LMIN
[mm]
LMAX
[mm]
2480.00.25.01.0140
2480.00.25.01.0140
14.000
39173100
5.000
140.000
1000.000
2480.00.25.01.1010
2480.00.25.01.1010
14.000
39173100
10.000
1010.000
4000.000
2480.00.25.01.4100
2480.00.25.01.4100
14.000
39173100
100.000
4100.000
6000.000
2480.00.25.01.6500
2480.00.25.01.6500
14.000
39173100
500.000
6500.000
9500.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청