카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.00.20.25. - Adapter baseplate, to WDX-Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Mounting variations
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_99/2480_00_20_25_asmtab.prj},{NB=2480.00.20.25.07500},{NENN=07500},{DOC=2480.00.20.},{ZD=95.200},{H=13.000},{D1=86.650},{H1=8.000},{H2=7.000},{TK=52.000},{D2=15.000},{D3=9.000},{T1=12.300},{TK1=52.000},{D4=9.000},{MT=11.500},{MKT=14.000},{GEW=2.135},{ZTC=82073010},{E=110.000},{D=92.000},{R=1.500},{T=40.000},{RNU=21.000},{D5=16.400},{M=8.000},{L=16.000},{PPATH=2480_00_20_25_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
DOC
Catalog page
ⁿ/ₐ
ZD
External diameter
[mm]
H
Height
[mm]
D1
[mm]
H1
[mm]
H2
[mm]
TK
Teilkreis Senkung
[mm]
D2
[mm]
D3
[mm]
T1
[mm]
TK1
Teilkreis Gewinde
[mm]
D4
[mm]
MT
[mm]
MKT
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
E
[mm]
D
[mm]
R
[mm]
T
[mm]
RNU
[mm]
D5
[mm]
M
[mm]
L
[mm]
2480.00.20.25.04700
2480.00.20.25.04700
2480.00.20.
75.200
11.000
67.650
8.000
7.000
40.000
15.000
9.000
12.500
40.000
9.000
11.500
14.000
1.427
82073010
90.000
73.500
1.500
36.000
18.000
16.400
8.000
16.000
2480.00.20.25.07500
2480.00.20.25.07500
2480.00.20.
95.200
13.000
86.650
8.000
7.000
52.000
15.000
9.000
12.300
52.000
9.000
11.500
14.000
2.135
82073010
110.000
92.000
1.500
40.000
21.000
16.400
8.000
16.000
2480.00.20.25.11800
2480.00.20.25.11800
2480.00.20.
120.200
13.000
111.650
8.000
7.000
68.000
18.000
11.000
12.000
68.000
11.000
12.500
15.000
2.819
82073010
130.000
109.500
2.500
43.000
22.500
20.400
10.000
20.000
2480.00.20.25.18300
2480.00.20.25.18300
2480.00.20.
150.200
17.500
141.650
8.000
8.000
90.000
18.000
11.000
12.000
90.000
11.000
12.500
15.000
4.525
82073010
162.000
138.000
2.500
48.000
24.500
20.400
10.000
20.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청