카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.12.33.01500. - Gas spring POWERLINE with reinforced spring base
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
POWERLINE, with reinforced spring base
2487.12.33.01500./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_11/f12_11_08/2487_12_33_01500_asmtab.prj},{NB=2487.12.33.01500.038},{DOC=2487_12_01500-pdf},{IER=GDF_Einbaurichtlinien.pdf},{FA=1500},{PA=150},{HUBMAX=38.000},{HUB=0},{ZD=63.200},{SD=36.000},{LN=90.000},{ARN=19.000},{GASVOL=0.120},{PFAKTOR=1.593},{PPATH=f12_11_08_99/2487_12_33_01500_asmsbl.prj},{ZTC=84879090},{GEW=1.350}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2487.12.33.01500.013
2487.12.33.01500.013
1500
150
13.000
1500.000
63.200
36.000
65.000
78.000
19.000
0.050
1.600
84879090
1.140
2487.12.33.01500.016
2487.12.33.01500.016
1500
150
16.000
1500.000
63.200
36.000
68.000
84.000
19.000
0.060
1.606
84879090
1.270
2487.12.33.01500.019
2487.12.33.01500.019
1500
150
19.000
1500.000
63.200
36.000
71.000
90.000
19.000
0.070
1.613
84879090
1.280
2487.12.33.01500.025
2487.12.33.01500.025
1500
150
25.000
1500.000
63.200
36.000
77.000
102.000
19.000
0.080
1.620
84879090
1.280
2487.12.33.01500.032
2487.12.33.01500.032
1500
150
32.000
1500.000
63.200
36.000
84.000
116.000
19.000
0.110
1.586
84879090
1.330
2487.12.33.01500.038
2487.12.33.01500.038
1500
150
38.000
1500.000
63.200
36.000
90.000
128.000
19.000
0.120
1.593
84879090
1.350
2487.12.33.01500.050
2487.12.33.01500.050
1500
150
50.000
1500.000
63.200
36.000
102.000
152.000
19.000
0.150
1.600
84879090
1.390
2487.12.33.01500.063
2487.12.33.01500.063
1500
150
63.000
1500.000
63.200
36.000
115.000
178.000
19.000
0.190
1.606
84879090
1.430
2487.12.33.01500.075
2487.12.33.01500.075
1500
150
75.000
1500.000
63.200
36.000
127.000
202.000
19.000
0.220
1.613
84879090
1.480
2487.12.33.01500.080
2487.12.33.01500.080
1500
150
80.000
1500.000
63.200
36.000
132.000
212.000
19.000
0.240
1.613
84879090
1.490
2487.12.33.01500.100
2487.12.33.01500.100
1500
150
100.000
1500.000
63.200
36.000
152.000
252.000
19.000
0.290
1.620
84879090
2.120
2487.12.33.01500.125
2487.12.33.01500.125
1500
150
125.000
1500.000
63.200
36.000
177.000
302.000
19.000
0.360
1.620
84879090
2.390
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청