카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2133.12. .1 - Die lifting bolt with safety ring, for lifting flange 2133.12.
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Die lifting bolts with safety ring
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_20/2133_12_xxx_1.prj},{NB=2133.12.021.1},{DOC=2133_12_xxxx_1_pdf},{D1=20.600},{T=2000},{G=21},{D=30.000},{D2=20.600},{D3=7.000},{D4K=5.000},{D4=6.000},{M=M6},{L1=113.500},{L2=86.000},{L3=6.000},{S=8.000},{S1=13.500},{SW=10.000},{MH=4.700},{GEW=0.288},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Bolt diameter
[mm]
T
tool weight (per pair)
[kg]
G
Locating socket
[mm]
D
[mm]
D2
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
M
Thread diameter
[mm]
L1
Length
[mm]
L2
[mm]
L3
[mm]
S
[mm]
S1
[mm]
SW
[mm]
MH
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2133.12.016.1
2133.12.016.1
15.600
1200
16
25.000
15.600
6.000
5.000
M5
102.500
77.000
6.000
8.000
11.500
8.000
3.700
0.154
84879090
2133.12.021.1
2133.12.021.1
20.600
2000
21
30.000
20.600
7.000
6.000
M6
113.500
86.000
6.000
8.000
13.500
10.000
4.700
0.288
84879090
2133.12.026.1
2133.12.026.1
25.600
4000
26
35.000
25.600
9.000
6.000
M6
128.500
100.000
6.000
9.000
13.500
10.000
4.700
0.495
84879090
2133.12.034.1
2133.12.034.1
33.000
8000
34
43.000
33.000
12.000
8.000
M8
166.500
135.000
6.000
10.000
15.500
13.000
6.100
1.055
84879090
2133.12.044.1
2133.12.044.1
43.000
14000
44
53.000
43.000
16.000
12.000
M12
210.500
175.000
8.000
12.000
20.500
18.000
9.600
2.288
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청