카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.33. - Hoisting snap link, omnidirectional
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_33.prj},{NB=2131.33.020.082},{DOC=2131_33_pdf},{T=2.5},{M=20.000},{E=30.000},{G=82.000},{A=50.000},{B=54.000},{C=57.000},{D=17.000},{F=140.000},{H=44.000},{S=12.000},{SW=30.000},{AM=250.000},{GEW=1.300},{DB=45.000},{D1=14.000},{E1=28.500},{E2=57.500},{R1=57.500},{R2=41.000},{H1=6.000},{ZTC=73159000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
T
Nenntragfähigkeit
[t]
D2
Thread diameter
ⁿ/ₐ
E
[mm]
G
[mm]
A
[mm]
B
Ösenbreite
[mm]
C
[mm]
D
[mm]
F
[mm]
H
[mm]
S
[mm]
SW
[mm]
AM
Tightening torque
[Nm]
GEW
Weight
[kg]
DB
[mm]
D1
[mm]
E1
[mm]
E2
[mm]
R1
[mm]
R2
[mm]
H1
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2131.33.008.055
2131.33.008.055
0.3
M8
11.000
55.000
30.000
35.000
35.000
10.000
85.000
29.000
6.000
13.000
30.000
0.280
24.000
10.000
16.000
41.000
41.000
30.000
4.000
73159000
2131.33.010.055
2131.33.010.055
0.63
M10
16.000
55.000
30.000
35.000
36.000
10.000
85.000
29.000
6.000
17.000
60.000
0.290
24.000
10.000
15.000
41.000
41.000
30.000
4.500
73159000
2131.33.012.057
2131.33.012.057
1
M12
18.000
57.000
33.000
37.000
44.000
14.000
98.000
36.000
8.000
19.000
100.000
0.320
31.000
10.000
23.000
41.000
41.000
27.500
5.700
73159000
2131.33.014.057
2131.33.014.057
1.2
M14
21.000
57.000
33.000
37.000
45.000
14.000
98.000
36.000
10.000
22.000
120.000
0.550
31.000
10.000
23.000
41.000
41.000
27.500
5.700
73159000
2131.33.016.057
2131.33.016.057
1.5
M16
24.000
57.000
33.000
37.000
46.000
14.000
98.000
36.000
10.000
24.000
150.000
0.550
31.000
10.000
23.000
41.000
41.000
27.500
5.700
73159000
2131.33.018.082
2131.33.018.082
2
M18
26.000
82.000
50.000
54.000
57.000
17.000
140.000
44.000
12.000
30.000
200.000
1.300
45.000
14.000
27.000
57.500
57.500
41.000
6.000
73159000
2131.33.020.082
2131.33.020.082
2.5
M20
30.000
82.000
50.000
54.000
57.000
17.000
140.000
44.000
12.000
30.000
250.000
1.300
45.000
14.000
28.500
57.500
57.500
41.000
6.000
73159000
2131.33.024.082
2131.33.024.082
4
M24
36.000
82.000
50.000
54.000
59.000
17.000
140.000
44.000
14.000
36.000
400.000
1.500
45.000
14.000
28.500
57.500
57.500
41.000
6.000
73159000
2131.33.027.099
2131.33.027.099
4
M27
38.000
99.000
60.000
65.000
79.000
23.000
170.000
62.000
17.000
41.000
400.000
3.100
59.000
17.000
32.000
67.500
67.500
45.000
6.000
73159000
2131.33.030.099
2131.33.030.099
5
M30
48.000
99.000
60.000
65.000
81.000
23.000
170.000
62.000
17.000
46.000
500.000
3.300
59.000
17.000
32.000
67.500
67.500
45.000
6.000
73159000
2131.33.036.099
2131.33.036.099
7
M36
54.000
99.000
60.000
65.000
88.000
23.000
178.000
65.000
22.000
55.000
700.000
3.400
59.000
17.000
32.000
67.500
67.500
45.000
6.000
73159000
2131.33.036.124
2131.33.036.124
8
M36
62.000
124.000
77.000
85.000
101.000
27.000
225.000
78.000
22.000
55.000
800.000
6.200
69.000
19.500
44.000
86.500
86.500
60.000
9.000
73159000
2131.33.042.124
2131.33.042.124
10
M42
72.000
124.000
77.000
85.000
104.000
27.000
225.000
78.000
24.000
65.000
1000.000
6.700
69.000
19.500
44.000
86.500
86.500
60.000
9.000
73159000
2131.33.042.158
2131.33.042.158
15
M42
63.000
158.000
95.000
104.000
112.000
36.000
256.000
86.000
24.000
65.000
1500.000
11.200
98.000
27.000
59.000
116.000
116.000
80.000
8.000
73159000
2131.33.048.158
2131.33.048.158
20
M48
72.000
158.000
95.000
104.000
120.000
36.000
259.000
90.000
27.000
75.000
2000.000
11.600
98.000
27.000
58.000
116.000
116.000
80.000
8.000
73159000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청