magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Bell Feet
FATH
Position
Levelling Feet
Bell Feet
Assembled Bell Feet ST
Powered by
CAD모델 선택
{fath/position/levelling_feet/bell_feet/assembled_feet/bell_feet_base_asmtab.prj},{NB=9AB045M12085MN},{PARTNR=9AB045M12085MN},{PROFILE=B},{BASE=45},{MXG=M12x85},{M=12},{G=85},{D=44},{H=17.0},{L=59.3},{F=25.7},{MAXL=1000},{WEIGHT=151},{R1=14.58},{R2=9.58},{R3=15.00},{PPATH=bell_feet_base_asmtpl.prj},{ID=113908},{CTN=73269098},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061005121}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXG
M x G
[mm]
D
[mm]
H
[mm]
L
[mm]
F
[mm]
MAXL
Max. Load
[kg]
WEIGHT
Weight
[g]
ID
ID #
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9AB045M12085MN
9AB045M12085MN
B
45
M12x85
44
17.0
59.3
25.7
1000
151
113908
73269098
4066061005121
9AB045M12160MN
9AB045M12160MN
B
45
M12x160
44
17.0
134.3
25.7
1000
190
113911
73269098
4066061043260
9AB045M16145MN
9AB045M16145MN
B
45
M16x145
44
17.0
118.0
27.0
1000
273
113910
73269098
4066061043253
9AB060M12085MN
9AB060M12085MN
B
58
M12x85
58
20.0
59.5
28.5
1000
186
113912
73269098
4066061005138
9AB090M16085MN
9AB090M16085MN
B
90
M16x85
90
20.0
55.5
29.5
2000
423
113913
73269098
4066061043277
9AB090M16145MN
9AB090M16145MN
B
90
M16x145
90
20.0
115.5
29.5
2000
494
113914
73269098
4066061043284
9AB090M16200MN
9AB090M16200MN
B
90
M16x200
90
20.0
170.5
29.5
2000
567
113915
73269098
4066061043291
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청