magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Connection Plate AL Quadrangular 4 Hole, 1 Slot Version
FATH
Connect
90° Connectors
Connection Plates
Aluminium
Powered by
CAD모델 선택
{fath/connect/90_connectors/connection_plates/aluminium/conn_pl_al_quadr_4h_1s.prj},{NB=093VA6060},{PARTNR=093VA6060},{CP=60/60},{A=30.0},{H=5.0},{L=57.0},{D=7.0},{WEIGHT=42.0},{CTN=76169990},{ID=119488},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{AX=30.0},{LX=57.0},{RX1=2.000},{EAN=4066061001918}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
CP
Connection Plate
ⁿ/ₐ
A
[mm]
H
[mm]
L
[mm]
D
ØD
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093VA4040
093VA4040
40/40
20.0
4.0
38.0
5.5
15.0
76169990
118291
4066061001871
093VA5151
093VA5151
51/51 - 2"/2"
25.2 (1")
4.0
48.0 (1.89")
7.0
23.0
76169990
119487
4066061046681
093VA6060
093VA6060
60/60
30.0
5.0
57.0
7.0
42.0
76169990
119488
4066061001918
093VA7676
093VA7676
76/76 - 3"/3"
38.1 (1.5")
6.0
72.0 (2.8")
9.0
80.0
76169990
119489
4066061046698
093VA8080
093VA8080
80/80
40.0
6.0
76.0
9.0
90.0
76169990
118292
4066061001925
093VA9090
093VA9090
90/90
45.0
6.0
86.0
9.0
115.0
76169990
118293
4066061001932
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청