magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Connection Angle AL 2 Hole, 1 Slot Version
FATH
Connect
90° Connectors
Connection Angles
Connection Angles
Powered by
CAD모델 선택
{fath/connect/90_connectors/connection_angles/connection_angles/conn_an_al_2_h_1_sv.prj},{NB=093WD30},{PARTNR=093WD30},{CA=30.0},{C=15.0},{H=5},{L=30.0},{D=7.0},{B=30},{WEIGHT=21},{CTN=76169990},{ID=119497},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{VER=3},{EAN=4066061046759}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part#
ⁿ/ₐ
CA
Connection Angles
ⁿ/ₐ
C
[mm]
H
[mm]
L
[mm]
D
[mm]
B
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093WD20
093WD20
20.0
10.0
3
20.0
5.5
18
5
76169990
118299
4066061045622
093WD25
093WD25
25 - 1"
12.5 (0.5")
4
25.0 (1")
7.0
25
12
76169990
119496
4066061046742
093WD30
093WD30
30.0
15.0
5
30.0
7.0
30
21
76169990
119497
4066061046759
093WD38
093WD38
38 - 1.5"
19.0 (0.75")
6
38.0 (1.5")
9.0
38
41
76169990
119498
4066061046766
093WD40
093WD40
40.0
20.0
6
40.0
9.0
36
42
76169990
118300
4066061045639
093WD45
093WD45
45.0
22.5
6
45.0
9.0
41
55
76169990
118301
4066061045646
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청