카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 39411 - Vis autoformeuse TAPTITE II tête cylindrique bombée large cruciforme Z "POZI" - DIN 7500 C DIN 7985 - Acier cémenté Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis autoformeuses
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/vis_metaux_tole/vis_autoformeuses/39411.prj},{NB=emile_maurin_394114X6},{REF=394114X6},{DXL=4x6},{MAT=Acier cémenté zingué},{D=4.0},{L=6},{NE=2},{D3=3.141},{P=0.700},{DK=8.0},{K=3.1},{RF=8.000},{A=2.100},{R=0.400},{M=4.600},{INFOS=INFOTEXTE},{IDNR=},{NENN=M4x6},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
NE
N° empreinte
ⁿ/ₐ
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Emile Maurin 394112X4
394112X4
2x4
Acier cémenté zingué
2.0
4
1
4.0
1.7
Emile Maurin 394112X6
394112X6
2x6
Acier cémenté zingué
2.0
6
1
4.0
1.7
Emile Maurin 394112,5X6
394112,5X6
2.5x6
Acier cémenté zingué
2.5
6
1
5.0
2.0
Emile Maurin 394112,5X8
394112,5X8
2.5x8
Acier cémenté zingué
2.5
8
1
5.0
2.0
Emile Maurin 394113X6
394113X6
3x6
Acier cémenté zingué
3.0
6
1
5.6
2.4
Emile Maurin 394113X8
394113X8
3x8
Acier cémenté zingué
3.0
8
1
5.6
2.4
Emile Maurin 394113X10
394113X10
3x10
Acier cémenté zingué
3.0
10
1
5.6
2.4
Emile Maurin 394113X12
394113X12
3x12
Acier cémenté zingué
3.0
12
1
5.6
2.4
Emile Maurin 394113X16
394113X16
3x16
Acier cémenté zingué
3.0
16
1
5.6
2.4
Emile Maurin 394114X6
394114X6
4x6
Acier cémenté zingué
4.0
6
2
8.0
3.1
Emile Maurin 394114X8
394114X8
4x8
Acier cémenté zingué
4.0
8
2
8.0
3.1
Emile Maurin 394114X10
394114X10
4x10
Acier cémenté zingué
4.0
10
2
8.0
3.1
Emile Maurin 394114X12
394114X12
4x12
Acier cémenté zingué
4.0
12
2
8.0
3.1
Emile Maurin 394114X16
394114X16
4x16
Acier cémenté zingué
4.0
16
2
8.0
3.1
Emile Maurin 394114X20
394114X20
4x20
Acier cémenté zingué
4.0
20
2
8.0
3.1
Emile Maurin 394115X8
394115X8
5x8
Acier cémenté zingué
5.0
8
2
9.5
3.7
Emile Maurin 394115X10
394115X10
5x10
Acier cémenté zingué
5.0
10
2
9.5
3.7
Emile Maurin 394115X12
394115X12
5x12
Acier cémenté zingué
5.0
12
2
9.5
3.7
Emile Maurin 394115X16
394115X16
5x16
Acier cémenté zingué
5.0
16
2
9.5
3.7
Emile Maurin 394116X12
394116X12
6x12
Acier cémenté zingué
6.0
12
3
12.0
4.6
Emile Maurin 394116X16
394116X16
6x16
Acier cémenté zingué
6.0
16
3
12.0
4.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62222 - Pan head thread rolling screw cross recess Pozidrive - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 72000 - Serrated lock washer AZ type external teeth - NFE 27624 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 39421 - Hexagonal collar thread rolling screw - DIN 7500 D - Zinc...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 39661 - REMFORM® cheese head screw cross recess pozidrive - DIN 7...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33301 - Countersunk flat head self drilling screw cross recess "P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청