카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 17450 - Rivet tête plate - Alu tige acier
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
Rivets
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/rivetage/rivets/17450.prj},{NB=emile_maurin_174504,8X16},{REF=174504,8X16},{E=11},{D1=4.8},{L=16},{D2=9.5},{K=1.10},{C=1600},{T=1800},{INFOS=INFOTEXTE},{INFO1=},{EX=11},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
E
Choix de l épaisseur à définir
[mm]
D1
[mm]
L
[mm]
D2
[mm]
C
Effort de Cissaillement
[N]
T
Effort de Traction
[N]
EX
Valeur épaisseur
[mm]
Emile Maurin 174503,2X10
174503,2X10
5
3.2
10
6.5
1000
1200
5
Emile Maurin 174503,2X12
174503,2X12
7
3.2
12
6.5
1000
1200
7
Emile Maurin 174503,2X14
174503,2X14
9
3.2
14
6.5
1000
1200
9
Emile Maurin 174503,2X16
174503,2X16
11
3.2
16
6.5
1000
1200
11
Emile Maurin 174503,2X18
174503,2X18
13
3.2
18
6.5
1000
1200
13
Emile Maurin 174504X8
174504X8
4
4.0
8
8.0
1200
1400
4
Emile Maurin 174504X10
174504X10
6
4.0
10
8.0
1200
1400
6
Emile Maurin 174504X12
174504X12
8
4.0
12
8.0
1200
1400
8
Emile Maurin 174504X14
174504X14
10
4.0
14
8.0
1200
1400
10
Emile Maurin 174504X16
174504X16
12
4.0
16
8.0
1200
1400
12
Emile Maurin 174504X18
174504X18
14
4.0
18
8.0
1200
1400
14
Emile Maurin 174504X20
174504X20
16
4.0
20
8.0
1200
1400
16
Emile Maurin 174504X25
174504X25
21
4.0
25
8.0
1200
1400
21
Emile Maurin 174504,8X10
174504,8X10
5
4.8
10
9.5
1600
1800
5
Emile Maurin 174504,8X12
174504,8X12
7
4.8
12
9.5
1600
1800
7
Emile Maurin 174504,8X14
174504,8X14
9
4.8
14
9.5
1600
1800
9
Emile Maurin 174504,8X16
174504,8X16
11
4.8
16
9.5
1600
1800
11
Emile Maurin 174504,8X18
174504,8X18
13
4.8
18
9.5
1600
1800
13
Emile Maurin 174504,8X21
174504,8X21
16
4.8
21
9.5
1600
1800
16
Emile Maurin 174504,8X24
174504,8X24
19
4.8
24
9.5
1600
1800
19
Emile Maurin 174504,8X27
174504,8X27
22
4.8
27
9.5
1600
1800
22
Emile Maurin 174504,8X30
174504,8X30
25
4.8
30
9.5
1600
1800
25
Emile Maurin 174504,8X32
174504,8X32
27
4.8
32
9.5
1600
1800
27
Emile Maurin 174504,8X35
174504,8X35
30
4.8
35
9.5
1600
1800
30
Emile Maurin 174504,8X40
174504,8X40
32
4.8
40
9.5
1600
1800
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 15977
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17030 - Blind rivet flange head steel - Steel mandrel - ISO 1597...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17020 - Blind rivet flange head aluminium - Aluminium mandrel - I...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 11-1072 - Poignée rabattable - Acier zingué
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Reference 17500 - Multigrip rivet flange head aluminium - steel mandrel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 11-121/122 - Poignée rabattable à 90°
EMILE MAURIN - Eléments Standard Mécaniques
06.08.2021
Model 17500 - Multigrip rivet flange head aluminium - steel mandrel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 17300 - Closed-end blind rivet flang head aluminium - Steel mandrel ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ALFO® Aluminium / Aluminium Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
Reference 17200 - Blind rivet large flange head aluminium - Steel mandrel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17520 - Multigrip rivet flange head steel steel mandrel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청