카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64101 - Vis à métaux tête hexagonale entièrement filetée - DIN 933 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
inox_a4
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_inox/boulonnerie_hexa/inox_a4/64101.prj},{NB=emile_maurin_6410112X190},{REF=6410112X190},{DXL=12x190},{MAT=Acier inoxydable A4},{IDNR=},{D=12},{D3=9.853},{P=1.750},{L=190},{S=19.0},{A=5.250},{C=0.600},{DA=13.700},{DW=16.630},{E=20.030},{K=7.5},{R=0.600},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 641012,5X4
641012,5X4
2.5x4
Acier inoxydable A4
3
4
5.0
1.7
Emile Maurin 641012,5X5
641012,5X5
2.5x5
Acier inoxydable A4
3
5
5.0
1.7
Emile Maurin 641012,5X6
641012,5X6
2.5x6
Acier inoxydable A4
3
6
5.0
1.7
Emile Maurin 641012,5X8
641012,5X8
2.5x8
Acier inoxydable A4
3
8
5.0
1.7
Emile Maurin 641012,5X10
641012,5X10
2.5x10
Acier inoxydable A4
3
10
5.0
1.7
Emile Maurin 641012,5X12
641012,5X12
2.5x12
Acier inoxydable A4
3
12
5.0
1.7
Emile Maurin 641012,5X16
641012,5X16
2.5x16
Acier inoxydable A4
3
16
5.0
1.7
Emile Maurin 641012,5X20
641012,5X20
2.5x20
Acier inoxydable A4
3
20
5.0
1.7
Emile Maurin 641013X6
641013X6
3x6
Acier inoxydable A4
3
6
5.5
2.0
Emile Maurin 641013X8
641013X8
3x8
Acier inoxydable A4
3
8
5.5
2.0
Emile Maurin 641013X10
641013X10
3x10
Acier inoxydable A4
3
10
5.5
2.0
Emile Maurin 641013X12
641013X12
3x12
Acier inoxydable A4
3
12
5.5
2.0
Emile Maurin 641013X16
641013X16
3x16
Acier inoxydable A4
3
16
5.5
2.0
Emile Maurin 641013X20
641013X20
3x20
Acier inoxydable A4
3
20
5.5
2.0
Emile Maurin 641013X25
641013X25
3x25
Acier inoxydable A4
3
25
5.5
2.0
Emile Maurin 641013X30
641013X30
3x30
Acier inoxydable A4
3
30
5.5
2.0
Emile Maurin 641013X35
641013X35
3x35
Acier inoxydable A4
3
35
5.5
2.0
Emile Maurin 641013X40
641013X40
3x40
Acier inoxydable A4
3
40
5.5
2.0
Emile Maurin 641013X50
641013X50
3x50
Acier inoxydable A4
3
50
5.5
2.0
Emile Maurin 641014X6
641014X6
4x6
Acier inoxydable A4
4
6
7.0
2.8
Emile Maurin 641014X8
641014X8
4x8
Acier inoxydable A4
4
8
7.0
2.8
Emile Maurin 641014X10
641014X10
4x10
Acier inoxydable A4
4
10
7.0
2.8
Emile Maurin 641014X12
641014X12
4x12
Acier inoxydable A4
4
12
7.0
2.8
Emile Maurin 641014X16
641014X16
4x16
Acier inoxydable A4
4
16
7.0
2.8
Emile Maurin 641014X20
641014X20
4x20
Acier inoxydable A4
4
20
7.0
2.8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 42500 - Hexagon nut DIN 934 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64102 - Hexagon head screw half thread - DIN 931 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 66601 - Hexagon nut - Stainless steel A4L-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청