카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP+I-A - Solid handwheels
Elesa+Ganter
Operating elements
VDN.FP
Powered by
CAD모델 선택
{elesa_ganter/operating_elements/vdn_fp/vdn_fp_i_a_asmtab.prj},{NB=Solid handwheels VDN.300 FP+I-A26},{PARTNUMBER=73781-26},{DESCRIPTION=VDN.300 FP+I-A26},{DIM01=301},{DIM02=26},{D=26},{DIM03=87},{DIM04=36},{DIM05=58},{DIM06=58.0},{DIM07=94},{D3=94},{DIM08=148},{DIM09=82},{DIM10=56.0},{DIM11=18},{DIM12=90},{DIM13=M10},{NDM=10},{DIM14=132.0},{DIM15=42},{DIM16=38},{DIM17=41.3},{DIM18=10},{DIM19=1100},{DIM20=35},{WEIGHT=2803},{PPATH=vdn_fp_i_a_asmtpl.prj},{VER=1},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
ⁿ/ₐ
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
ⁿ/ₐ
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
d'
[mm]
DIM16
d''
[mm]
DIM17
t
[mm]
DIM18
b
[mm]
DIM19
C
[Nm]
DIM20
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.50 F...
73651-10
VDN.50 FP+I-A10
50
10
22
12
16
16.0
-
25
26
19.0
9
28
M6
19.0
12
10
11.4
3
55
3
63
Solid handwheels VDN.63 F...
73671-10
VDN.63 FP+I-A10
63
10
28
13
20
20.0
-
31
28
24.0
10
40
M6
24.0
13
11
12.8
4
75
4
127
Solid handwheels VDN.80 F...
73691-10
VDN.80 FP+I-A10
80
10
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
13
11
12.8
4
120
5
157
Solid handwheels VDN.80 F...
73691-12
VDN.80 FP+I-A12
80
12
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
13
11
12.8
4
120
5
147
Solid handwheels VDN.100 ...
73710-10
VDN.100 FP+I-A10
100
10
46
21
24
20.0
35
54
39
33.5
12
50
M6
39.0
16
13
15.3
5
150
6
361
Solid handwheels VDN.100 ...
73710-12
VDN.100 FP+I-A12
100
12
46
21
24
20.0
35
54
39
33.5
12
50
M6
39.0
16
13
15.3
5
150
6
358
Solid handwheels VDN.125 ...
73720-12
VDN.125 FP+I-A12
125
12
57
28
32
26.5
44
70
46
38.0
15
65
M8
50.0
20
16
18.3
5
300
8
568
Solid handwheels VDN.125 ...
73720-14
VDN.125 FP+I-A14
125
14
57
28
32
26.5
44
70
46
38.0
15
65
M8
50.0
20
16
18.3
5
300
8
565
Solid handwheels VDN.140 ...
73724-14
VDN.140 FP+I-A14
140
14
55
28
32
26.5
44
70
48
38.0
15
65
M8
58.0
20
16
18.3
5
350
10
575
Solid handwheels VDN.150 ...
73730-14
VDN.150 FP+I-A14
150
14
61
30
32
26.5
50
80
48
38.0
15
65
M8
62.0
20
16
18.3
5
400
14
737
Solid handwheels VDN.150 ...
73730-16
VDN.150 FP+I-A16
150
16
61
30
32
26.5
50
80
48
38.0
15
65
M8
62.0
20
16
18.3
5
400
14
734
Solid handwheels VDN.175 ...
73740-16
VDN.175 FP+I-A16
175
16
66
32
40
33.0
55
90
56
43.0
15
80
M10
72.5
26
22
24.8
6
500
16
1089
Solid handwheels VDN.175 ...
73740-18
VDN.175 FP+I-A18
175
18
66
32
40
33.0
55
90
56
43.0
15
80
M10
72.5
26
22
24.3
6
500
16
1087
Solid handwheels VDN.200 ...
73750-18
VDN.200 FP+I-A18
200
18
68
32
40
33.0
55
90
60
43.0
15
90
M10
82.0
26
22
24.8
6
600
18
1314
Solid handwheels VDN.200 ...
73750-20
VDN.200 FP+I-A20
200
20
68
32
40
33.0
55
90
60
43.0
15
90
M10
82.0
26
22
24.8
6
600
18
1308
Solid handwheels VDN.225 ...
73760-20
VDN.225 FP+I-A20
225
20
71
33
49
40.0
66
110
66
44.5
15
90
M10
94.0
34
27
30.3
8
900
25
1708
Solid handwheels VDN.225 ...
73760-22
VDN.225 FP+I-A22
225
22
71
33
49
40.0
66
110
66
44.5
15
90
M10
94.0
34
27
30.3
8
900
25
1702
Solid handwheels VDN.250 ...
73770-22
VDN.250 FP+I-A22
249
22
76
36
49
40.0
66
110
70
44.5
15
90
M10
106.0
35
27
30.3
8
1000
35
2100
Solid handwheels VDN.250 ...
73770-24
VDN.250 FP+I-A24
249
24
76
36
49
40.0
66
110
70
44.5
15
90
M10
106.0
35
27
30.3
8
1000
35
2097
Solid handwheels VDN.300 ...
73781-26
VDN.300 FP+I-A26
301
26
87
36
58
58.0
94
148
82
56.0
18
90
M10
132.0
42
38
41.3
10
1100
35
2803
Solid handwheels VDN.50 F...
73651-10-K
VDN.50 FP+I-A10-K
50
10
22
12
16
16.0
-
25
26
19.0
9
28
M6
19.0
-
-
11.4
3
55
3
64
Solid handwheels VDN.63 F...
73671-10-K
VDN.63 FP+I-A10-K
63
10
28
13
20
20.0
-
31
28
24.0
10
40
M6
24.0
-
-
11.4
3
75
4
131
Solid handwheels VDN.80 F...
73691-10-K
VDN.80 FP+I-A10-K
80
10
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
-
-
11.4
3
120
5
160
Solid handwheels VDN.80 F...
73691-12-K
VDN.80 FP+I-A12-K
80
12
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
-
-
13.8
4
120
5
157
Solid handwheels VDN.100 ...
73710-10-K
VDN.100 FP+I-A10-K
100
10
46
21
24
20.0
35
54
39
33.0
12
50
M6
39.0
-
-
11.4
3
150
6
361
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청