카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 611 LSN - Spring plungers, Type LSN high spring load
Elesa+Ganter
Indexing elements
GN 611
GN 611 LNS
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn611/gn611_lsn/gn611_lsn_asmtab.prj},{NB=Federndes Druckstueck GN 611-M16-20-LSN (deactivated)},{PARTNUMBER=GN 611-M16-20-LSN},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=LSN},{D1=M16},{NDM=16.000},{KDM=13.546},{W=20},{D2=8.0},{D3=13.4},{L1=83},{L2=35},{SW=6},{FEDERDRUCKA=18},{FEDERDRUCKE=72},{ARTIKELNUMMER=GN 611.5-M 16},{PPATH=gn611_lsn_asmtpl.prj},{WEIGHT=0.0555},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
W
Spring compression
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
SW
Internalhexagon
[mm]
FEDERDRUCKA
~ (standard) initial
[N]
FEDERDRUCKE
~ (standard) end
[N]
ARTIKELNUMMER
Code-No. Screw driver
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 611-M10...
GN 611-M10-8-LSN
LSN
M10
8
4.0
7.8
35
25
3
12
22
GN 611.5-M 10
0.0128
73181900
YES
Spring plunger GN 611-M12...
GN 611-M12-10-LSN
LSN
M12
10
5.5
9.5
43
35
4
7
46
GN 611.5-M 12
0.0220
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-10-LSN
LSN
M16
10
8.0
13.4
48
35
6
10
43
GN 611.5-M 16
0.0470
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-15-LSN
LSN
M16
15
8.0
13.4
58
35
6
10
57
GN 611.5-M 16
0.0500
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-20-LSN
LSN
M16
20
8.0
13.4
83
35
6
18
72
GN 611.5-M 16
0.0555
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-25-LSN
LSN
M16
25
8.0
13.4
98
35
6
20
70
GN 611.5-M 16
0.0806
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-30-LSN
LSN
M16
30
8.0
13.4
98
35
6
20
80
GN 611.5-M 16
0.0830
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-40-LSN
LSN
M16
40
8.0
13.4
148
35
6
21
113
GN 611.5-M 16
0.1175
73181900
YES
Spring plunger GN 611-M16...
GN 611-M16-50-LSN
LSN
M16
50
8.0
13.4
148
35
6
13
75
GN 611.5-M 16
0.1178
73181900
YES
Spring plunger GN 611-M24...
GN 611-M24-15-LSN
LSN
M24
15
10.0
19.6
60
45
8
40
192
GN 611.5-M 24
0.1333
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청