카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 20i - Standard Connectors, Steel, for Aluminum Profiles (i-Modular System), Type D Doubled, Coding C with screw
Elesa+Ganter
Aluminum Profiles
GN 20i Steel Standard Connectors, for Aluminum Profiles (i-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn20i/gn20i.prj},{NB=Standardverbinder, Stahl GN 20i-6-D-C-SZ-4},{PARTNUMBER=GN 20i-6-D-C-SZ-4},{N=6},{G=4},{B=13},{D1=M6},{D2=5.5},{H1=12},{H2=7.5},{L=28.5},{SW=4},{T=15},{AM=10},{KEN=mit Schraube},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0360},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
B
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H1
≈
[mm]
H2
≈
[mm]
L
Length ≈
[mm]
SW
[mm]
T
[mm]
AM
Tightening torque
[Nm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Standard Connector, Steel...
GN 20i-6-D-C-SZ-4
6
4
13
M6
5.5
12
7.5
28.5
4
15
10
73181900
YES
Standard Connector, Steel...
GN 20i-8-D-C-SZ-4
8
4
17
M8
7.0
18
10.0
35.0
5
18
25
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청